ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG24 is shown in Figure 73 and described in Table 45.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | TDIE_ADC[7:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | TDIE_ADC[7] | R | Yes | No | 64°C | TDIE (IC Temperature) reading:
Range: 0°C – 128°C |
6 | TDIE_ADC[6] | R | Yes | No | 32°C | |
5 | TDIE_ADC[5] | R | Yes | No | 16°C | |
4 | TDIE_ADC[4] | R | Yes | No | 8°C | |
3 | TDIE_ADC[3] | R | Yes | No | 4°C | |
2 | TDIE_ADC[2] | R | Yes | No | 2°C | |
1 | TDIE_ADC[1] | R | Yes | No | 1°C | |
0 | TDIE_ADC[0] | R | Yes | No | 0.5°C |