ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | ADS127L14 | ADS127L18 | ||
AINN0 | 42 | 44 | I | Channel 0 negative analog input. See the Analog Inputs section for details. |
AINN1 | 38 | 42 | I | Channel 1 negative analog input. See the Analog Inputs section for details. |
AINN2 | 34 | 40 | I | Channel 2 negative analog input. See the Analog Inputs section for details. |
AINN3 | 30 | 38 | I | Channel 3 negative analog input. See the Analog Inputs section for details. |
AINN4 | –- | 36 | I | Channel 4 negative analog input. See the Analog Inputs section for details. |
AINN5 | –- | 34 | I | Channel 5 negative analog input. See the Analog Inputs section for details. |
AINN6 | –- | 32 | I | Channel 6 negative analog input. See the Analog Inputs section for details. |
AINN7 | –- | 30 | I | Channel 7 negative analog input. See the Analog Inputs section for details. |
AINP0 | 41 | 43 | I | Channel 0 positive analog input. See the Analog Inputs section for details. |
AINP1 | 37 | 41 | I | Channel 1 positive analog input. See the Analog Inputs section for details. |
AINP2 | 33 | 39 | I | Channel 2 positive analog input. See the Analog Inputs section for details. |
AINP3 | 29 | 37 | I | Channel 3 positive analog input. See the Analog Inputs section for details. |
AINP4 | –- | 35 | I | Channel 4 positive analog input. See the Analog Inputs section for details. |
AINP5 | –- | 33 | I | Channel 5 positive analog input. See the Analog Inputs section for details. |
AINP6 | –- | 31 | I | Channel 6 positive analog input. See the Analog Inputs section for details. |
AINP7 | –- | 29 | I | Channel 7 positive analog input. See the Analog Inputs section for details. |
AVDD1 | 23, 24 | 23, 24 | P | Positive analog supply 1. See the Power Supplies section for details. |
AVDD2 | 25 | 25 | P | Positive analog supply 2. See the Power Supplies section for details. |
AVSS | 22, 28, 31, 32, 35, 36, 39, 40, 43, 44, 45, 51 | 22, 28, 45, 51 | P | Negative analog supply. See the Power Supplies section for details. |
CAPA | 26, 27 | 26, 27 | P | Analog voltage regulator output bypass. See the CAPA and CAPD section for details. |
CAPD | 20 | 20 | P | Digital voltage regulator output bypass. See the CAPA and CAPD section for details. |
CLKIN | 16 | 16 | I | Clock input. See the Clock Operation section for details. |
CS/SPEED | 55 | 55 | I | SPI mode: Active-low chip select. See the SPI Programming section for details. Hardware mode (tri-state input): Speed range select. See the Hardware Programming section for details. |
DCLK | 14 | 14 | O | Frame-sync bit clock output. See the Frame-Sync Data Port section for details. |
DGND | 17, 21 | 17, 21 | GND | Digital ground. |
DOUT0 | 6 | 6 | O | Data output 0. See the Frame-Sync Data Port section for details. |
DOUT1 | 7 | 7 | O | Data output 1. See the Frame-Sync Data Port section for details. |
DOUT2/GPIO2 | 8 | 8 | I/O | Data output 2. See the Frame-Sync Data Port section for details. General-purpose input-output 2. See the GPIO section for details. |
DOUT3/GPIO3 | 9 | 9 | I/O | Data output 3. See the Frame-Sync Data Port section for details. General-purpose input-output 3. See the GPIO section for details. |
DOUT4/DIN3/GPIO4 | –- | 10 | I/O | Data output 4 and daisy-chain data input 3. See the Frame-Sync Data Port section for details. General-purpose input-output 4. See the GPIO section for details. |
DOUT5/DIN2/GPIO5 | –- | 11 | I/O | Data output 5 and daisy-chain data input 2. See the Frame-Sync Data Port section for details. General-purpose input-output 5. See the GPIO section for details. |
DOUT6/DIN1/GPIO6 | –- | 12 | I/O | Data output 6 and daisy-chain data input 1. See the Frame-Sync Data Port section for details. General-purpose input-output 6. See the GPIO section for details. |
DOUT7/DIN0/GPIO7 | –- | 13 | I/O | Data output 7 and daisy-chain data input 0. See the Frame-Sync Data Port section for details. General-purpose input-output 7. See the GPIO section for details. |
DIN3/GPIO4 | 10 | –- | I/O | Daisy-chain data input 3. See the Frame-Sync Data Port section for details. General-purpose input-output 4. See the GPIO section for details. |
DIN2/GPIO5 | 11 | –- | I/O | Daisy-chain data input 2. See the Frame-Sync Data Port section for details. General-purpose input-output 5. See the GPIO section for details. |
DIN1/GPIO6 | 12 | –- | I/O | Daisy-chain data input 1. See the Frame-Sync Data Port section for details. General-purpose input-output 6. See the GPIO section for details. |
DIN0/GPIO7 | 13 | –- | I/O | Daisy-chain data input 0. See the Frame-Sync Data Port section for details. General-purpose input-output 7. See the GPIO section for details. |
ERROR | 5 | 5 | O | Open-drain output error signal. See the ERROR Pin and ERR_FLAG Bit section for details. |
FSYNC | 15 | 15 | O | Frame-sync word clock output. See the Frame-Sync Data Port section for details. |
GPIO0/TDM | 3 | 3 | I/O | General
purpose input-output 0. See the GPIO section for details. Hardware mode (tri-state input): TDM ratio select. See the Hardware Programming section for details. |
GPIO1/HDR | 4 | 4 | I/O | General
purpose input-output 1. See the GPIO section for details. Hardware mode (tri-state input): Data header select. See the Hardware Programming section for details. |
IOVDD | 18, 19 | 18, 19 | P | Digital I/O supply voltage. See the Power Supplies section for details. |
MODE | 54 | 54 | I | Tri-state input. Configuration mode select: 1 = SPI program mode 0 or float = Hardware program mode |
REFN | 47, 48 | 47, 48 | I | Negative reference voltage input. See the Reference Voltage section for details. |
REFP | 49, 50 | 49, 50 | I | Positive reference voltage input. See the Reference Voltage section for details. |
RESET | 52 | 52 | I | Reset input, active low. See the RESET Pin section for details. |
SCLK/FLTR | 56 | 56 | I | SPI mode: Serial clock input. See the SPI Programming section for details. Hardware mode (tri-state input): Filter mode select. See the Hardware Programming section for details. |
SDI/OSR0 | 1 | 1 | I | SPI mode: Serial data input. See the SPI Programming section for details. Hardware mode (tri-state input): Filter OSR0 select. See the Hardware Programming section for details. |
SDO/OSR1 | 2 | 2 | I/O | SPI mode: Serial data output. See the SPI Programming section for details. Hardware mode (tri-state input): Filter OSR1 select. See the Hardware Programming section for details. |
START | 53 | 53 | I | Conversion control. See the Synchronization section for details. |
VCM | 46 | 46 | O | Common-mode voltage output. See the VCM Output Voltage section for details. |
Thermal Pad | — | Thermal power pad. Connect this pad to AVSS. |