ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
Spurious-free dynamic range (SFDR) is the ratio of the rms value of a single-tone ac input to the highest spurious signal in the ADC frequency spectrum. SFDR measurement includes harmonics of the original signal. For the SFDR measurement, a –0.2dBFS, 1kHz input signal with VCM equal to the mid-supply voltage is applied. As shown in Equation 12, SFDR is the ratio of the rms values of the input signal to the single highest spurious signal, including harmonics of the original signal.
where: