ZHCSQT2 March 2024 ADS127L18
ADVANCE INFORMATION
A programmable delay time is available to delay the start of the first conversion when the START pin or START bit is asserted. After the initial delay time, subsequent conversions are not delayed. The delay time allows for settling of external components. For example, such as the voltage reference after exiting standby mode, or when the signal is switched through a multiplexer. The delay time value is global to all ADC channels and adds to the conversion latency time. See the DELAY[2:0] bits of the GEN_CFG1 register.