ZHCUAN9D February 2013 – October 2026 TAS2505 , TAS2505-Q1 , TAS2505A-Q1
# I2C Script to Setup the device in Playback Mode #3
# Key: w 30 XX YY ==> write to I2C address 0x30, to register 0xXX, data 0xYY
# This script set DAC output routed to HP Driver and Class-D driver via Mixer with 6 programmable Biquads.
# # ==> comment delimiter
#
# Page switch to Page 0
W 30 00 00
# Assert Software reset (P0, R1, D0=1)
W 30 01 01
# Page Switch to Page 1
W 30 00 01
# LDO output programmed as 1.8V and Level shifters powered up.(P1, R2, D5-D4=00, D3=0)
W 30 02 00
# Page switch to Page 0
W 30 00 00
# CODEC_CLKIN=MCLK, MCLK should be 11.2896MHz (P0, R4, D1-D0=00)
W 30 04 00
# DAC NDAC Powered up, NDAC=1 (P0, R11, D7=1, D6-D0=0000001)
W 30 0B 81
# DAC MDAC Powered up, MDAC=2 (P0, R12, D7=1, D6-D0=0000010)
W 30 0C 82
# DAC OSR(9:0)-> DOSR=128 (P0, R12, D1-D0=00)
W 30 0D 00
# DAC OSR(9:0)-> DOSR=128 (P0, R13, D7-D0=10000000)
W 30 0E 80
# Codec Interface control Word length = 16bits, BCLK&WCLK inputs, I2S mode.(P0, R27, D7-D6=00, D5-D4=00, D3-D2=00)
W 30 1B 00
# Data slot offset 00 (P0, R28, D7-D0=0000)
W 30 1C 00
# Dac Instruction programming PRB #3 for Mono routing.Type B nterpolation (x4) and 6 programmable Biquads.(P0, R60, D4-D0=0011)
W 30 3C 03
##########--------------- BEGIN COEFFICIENTS --------------------------------------
# reg 00 - Page Select Register = 46
# sets active page to page 46 for First-Order IIR
w 30 00 2E
#-----------------------------------------------------------------------
# First-Order IIR = 100Hz HP
#-----------------------------------------------------------------------
# reg 28/29/30 - N0 Coefficient
w 30 1C 7F 18 36
# reg 32/33/34 - N1 Coefficient
w 30 20 80 E7 CA
# reg 36/37/38 - N2 Coefficient
w 30 24 7E 30 6D
# reg 00 - Page Select Register = 44
# sets active page to page 44 for 6-BQs (BQ-A, BQ-B, BQ-C, BQ-D, BQ-E, BQ-F)
w 30 00 2C
#
#-----------------------------------------------------------------------
# BQ-A = 500Hz Notch BW = 25
#-----------------------------------------------------------------------
# reg 12/13/14 - N0 Coefficient
w 30 0C 7F C5 BD
# reg 16/17/18 - N1 Coefficient
w 30 10 80 8D 39
# reg 20/21/22 - N2 Coefficient
w 30 14 7F C5 BD
# reg 24/25/26 - D1 Coefficient
w 30 18 7F 72 C7
# reg 28/29/30 - D2 Coefficient
w 30 1C 80 74 84
#-----------------------------------------------------------------------
# BQ-B = 1 KHz Notch BW = 25
#-----------------------------------------------------------------------
# reg 32/33/34 - N0 Coefficient
w 30 20 7F C5 BD
# reg 36/37/38 - N1 Coefficient
w 30 24 81 85 B1
# reg 40/41/42 - N2 Coefficient
w 30 28 7F C5 BD
# reg 44/45/46 - D1 Coefficient
w 30 2C 7E 7A 4F
# reg 48/49/50 - D2 Coefficient
w 30 30 80 74 84
#-----------------------------------------------------------------------
# BQ-C = 2 KHz Notch BW = 25
#-----------------------------------------------------------------------
# reg 52/53/54 - N0 Coefficient
w 30 34 7F C5 BD
# reg 56/57/58 - N1 Coefficient
w 30 38 85 61 46
# reg 60/61/62 - N2 Coefficient
w 30 3C 7F C5 BD
# reg 64/65/66 - D1 Coefficient
w 30 40 7A 9E BA
# reg 68/69/70 - D2 Coefficient
w 30 44 80 74 84
#-----------------------------------------------------------------------
# BQ-D = 3 KHz Notch BW = 25
#-----------------------------------------------------------------------
# reg 72/73/74 - N0 Coefficient
w 30 48 7F C5 BD
# reg 76/77/78 - N1 Coefficient
w 30 4C 8B B8 FD
# reg 80/81/82 - N2 Coefficient
w 30 50 7F C5 BD
# reg 84/85/86 - D1 Coefficient
w 30 54 74 47 03
# reg 88/89/90 - D2 Coefficient
w 30 58 80 74 84
#-----------------------------------------------------------------------
# BQ-E = 4 KHz Notch BW = 25
#-----------------------------------------------------------------------
# reg 92/93/94 - N0 Coefficient
w 30 5C 7F C5 BD
# reg 96/97/98 - N1 Coefficient
w 30 60 94 6B EF
# reg 100/101/102 - N2 Coefficient
w 30 64 7F C5 BD
# reg 104/105/106 - D1 Coefficient
w 30 68 6B 94 11
# reg 108/109/110 - D2 Coefficient
w 30 6C 80 74 84
#-----------------------------------------------------------------------
# BQ-F = 5 KHz Notch BW = 25
#-----------------------------------------------------------------------
# reg 112/113/114 - N0 Coefficient
w 30 70 7F C5 BD
# reg 116/117/118 - N1 Coefficient
w 30 74 9F 4C FB
# reg 120/121/122 - N2 Coefficient
w 30 78 7F C5 BD
# reg 124/125/126 - D1 Coefficient
w 30 7C 60 B3 05
# sets active page to page 45 for BQ-F D2
w 30 00 2D
# reg 8/9/10 - D2 Coefficient
w 30 08 80 74 84
##########--------------- END COEFFICIENTS OF Notch Filters ------------------------
#######################################################
# Page switch to Page 0
W 30 00 00
# DAC powered up, Soft step 1 per Fs.(P0, R63, D7=1, D5-D4=01, D3-D2=00, D1-D0=00)
W 30 3F 90
# DAC digital gain 0dB (P0, R65, D7-D0=00000000)
W 30 41 00
# DAC volume not muted.(P0, R64, D3=0, D2=1)
W 30 40 04
#
# Page Switch to Page 1
W 30 00 01
# Master Reference Powered on (P1, R1, D4=1)
W 30 01 10
# Output common mode for DAC set to 0.9V (default) (P1, R10)
W 30 0A 00
# Mixer P output is connected to HP Out Mixer (P1, R12, D2=1)
w 30 0C 04
# HP Voulme, 0dB Gain (P1, R22, D6-D0=0000000)
W 30 16 00
# Power up HP (P1, R9, D5=1)
w 30 09 20
# Unmute HP with 0dB gain (P1, R16, D4=1)
w 30 10 00
# SPK attn.Gain =0dB (P1, R46, D6-D0=000000)
W 30 2E 00
# SPK driver Gain=6.0dB (P1, R48, D6-D4=001)
W 30 30 10
# SPK powered up (P1, R45, D1=1)
W 30 2D 02
#