ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VSUP | Supply voltage range | 5.5 | 28 | V | ||
| IOH(DO) | Digital output terminal high level output current | –2 | mA | |||
| IOL(DO) | Digital output terminal low level output current | 2 | mA | |||
| IO(INH) | INH output current | 1 | mA | |||
| CVSUP | VSUP pin capacitance | 0.1 | µF | |||
| CVCCOUT | VCCOUT pin capacitance | 10 | µF | |||
| TSDR | Thermal shutdown rising | 175 | 180 | °C | ||
| TSDF | Thermal shutdown falling | 165 | 170 | °C | ||
| TSDW | Thermal shutdown warning | 150 | °C | |||
| THYS | Thermal shutdown hysterisis | 15 | °C | |||