ZHCSPG0 December 2021 TCAN1167-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| VESD | System level electro-static discharge (ESD)(1) | CAN bus terminals (CANH & CANL) to GND | IEC 61000-4-2 (150pF, 330Ω) unpowered contact discharge | ±8000 | V |
| VSUP | ±8000 | ||||
| VTRAN | ISO 7637 ISO pulse transients(2) | CAN bus terminals (CANH & CANL) to GND, VSUP | Pulse 1 | –100 | |
| Pulse 2 | 75 | ||||
| Pulse 3a | –150 | ||||
| Pulse 3b | 100 | ||||
| ISO 7637-3 transient(3) | DCC slow transient pulse | ±30 | |||