ZHCSPG0 December   2021 TCAN1167-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. 说明(续)
  6. Pin Configurations and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 ESD Ratings IEC Specification
    4. 7.4 Recomended Operating Conditions
    5. 7.5 Thermal Information
    6. 7.6 Power Supply Characteristics
    7. 7.7 Electrical Characteristics
    8. 7.8 Switching Characteristics
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  VSUP Pin
      2. 9.3.2  VCCOUT Pin
      3. 9.3.3  Digital Inputs and Outputs
        1. 9.3.3.1 TXD Pin
        2. 9.3.3.2 RXD Pin
      4. 9.3.4  GND
      5. 9.3.5  INH Pin
      6. 9.3.6  WAKE Pin
      7. 9.3.7  nRST Pin
      8. 9.3.8  SDO
      9. 9.3.9  nCS Pin
      10. 9.3.10 SCLK
      11. 9.3.11 SDI
      12. 9.3.12 CAN Bus Pins
      13. 9.3.13 Local Faults
        1. 9.3.13.1 TXD Dominant Timeout (TXD DTO)
        2. 9.3.13.2 Thermal Shutdown (TSD)
        3. 9.3.13.3 Under/Over Voltage Lockout
        4. 9.3.13.4 Unpowered Devices
        5. 9.3.13.5 Floating Terminals
        6. 9.3.13.6 CAN Bus Short Circuit Current Limiting
        7. 9.3.13.7 Sleep Wake Error Timer
      14. 9.3.14 Watchdog
        1. 9.3.14.1 Watchdog Error Counter
        2. 9.3.14.2 Watchdog SPI Control Programming
        3. 9.3.14.3 Watchdog Timing
        4. 9.3.14.4 Question and Answer Watchdog
          1. 9.3.14.4.1 WD Question and Answer Basic information
          2. 9.3.14.4.2 Question and Answer Register and Settings
          3. 9.3.14.4.3 WD Question and Answer Value Generation
        5. 9.3.14.5 Question and Answer WD Example
          1. 9.3.14.5.1 Example configuration for desired behavior
          2. 9.3.14.5.2 Example of performing a question and answer sequence
      15. 9.3.15 Bus Fault Detection and Communication
    4. 9.4 Device Functional Modes
      1. 9.4.1 Operating Mode Description
        1. 9.4.1.1 Normal Mode
        2. 9.4.1.2 Silent Mode
        3. 9.4.1.3 Standby Mode
        4. 9.4.1.4 Sleep Mode
          1. 9.4.1.4.1 Remote Wake Request via Wake-Up Pattern (WUP)
          2. 9.4.1.4.2 Local Wake-Up (LWU) via WAKE Input Terminal
        5. 9.4.1.5 Reset Mode
        6. 9.4.1.6 Fail-safe Mode
      2. 9.4.2 CAN Transceiver
        1. 9.4.2.1 CAN Transceiver Operation
        2. 9.4.2.2 CAN Transceiver Modes
          1. 9.4.2.2.1 CAN Off Mode
          2. 9.4.2.2.2 CAN Autonomous: Inactive and Active
          3. 9.4.2.2.3 CAN Active
        3. 9.4.2.3 Driver and Receiver Function Tables
        4. 9.4.2.4 CAN Bus States
    5. 9.5 Programming
      1. 9.5.1 Serial Peripheral Interface (SPI) Communication
      2. 9.5.2 Serial Clock Input (SCLK)
      3. 9.5.3 Serial Data Input (SDI)
      4. 9.5.4 Serial Data Output (SDO)
      5. 9.5.5 Chip Select Not (nCS)
      6. 9.5.6 Registers
        1. 9.5.6.1  DEVICE_ID_y Register (Address = 0h + formula) [reset = xxh]
        2. 9.5.6.2  REV_ID_MAJOR Register (Address = 8h) [reset = 00h]
        3. 9.5.6.3  REV_ID_MINOR Register (Address = 9h) [reset = 00h]
        4. 9.5.6.4  SPI_RSVD_x Register (Address = Ah + formula) [reset = 00h]
        5. 9.5.6.5  Scratch_Pad_SPI Register (Address = Fh) [reset = 00h]
        6. 9.5.6.6  MODE_CNTRL Register (Address = 10h) [reset = 04h]
        7. 9.5.6.7  WD_CONFIG_1 Register (Address = 13h) [reset = 54h]
        8. 9.5.6.8  WD_CONFIG_2 Register (Address = 14h) [reset = 02h]
        9. 9.5.6.9  WD_INPUT_TRIG Register (Address = 15h) [reset = 00h]
        10. 9.5.6.10 WD_QA_CONFIG Register (Address = 2Dh) [reset = 0h]
        11. 9.5.6.11 WD_QA_ANSWER Register (Address = 2Eh) [reset = 0h]
        12. 9.5.6.12 WD_QA_QUESTION Register (Address = 2Fh) [reset = 0h]
        13. 9.5.6.13 STATUS (address = 40h) [reset = 00h]
        14. 9.5.6.14 INT_GLOBAL Register (Address = 50h) [reset = 0h]
        15. 9.5.6.15 INT_1 Register (Address = 51h) [reset = 0h]
        16. 9.5.6.16 INT_2 Register (Address = 52h) [reset = 40h]
        17. 9.5.6.17 INT_3 Register (Address 53h) [reset = 0h]
        18. 9.5.6.18 INT_CANBUS Register (Address = 54h) [reset = 0h]
        19. 9.5.6.19 INT_ENABLE_1 Register (Address = 56h) [reset = F3h]
        20. 9.5.6.20 INT_ENABLE_2 Register (Address = 57h) [reset = 3Fh]
        21. 9.5.6.21 INT_ENABLE_3 Register (Address =58h) [reset = 80h]
        22. 9.5.6.22 INT_ENABLE_CANBUS Register (Address = 59h) [reset = 7Fh]
        23. 9.5.6.23 INT_RSVD_y Register (Address = 5Ah + formula) [reset = 00h]
  10. 10Application Information Disclaimer
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Bus Loading, Length and Number of Nodes
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 CAN Termination
    3. 10.3 Application Curves
  11. 11Power Supply Requirements
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 术语表
  14. 14Mechanical, Packaging, and Orderable Information

Watchdog Timing

The device provides four methods for setting up the watchdog. If more frequent, < 64 ms, input trigger events are desired it is suggested to use the Time-out timer as this is an event within the time event and not specific to an open window.

Autonomous watchdog is a type of time-out watchdog. The difference from time-out is when it is enabled. In Standby (RXD=High, so no wake event) or Sleep mode, a wake event impacts the autonomous behavior. The wake event in standby mode is treated as a watchdog trigger event. Clearing the wake event in Standby will both disable the Watchdog and set RXD=H. If another wake event takes place while the device is still in standby mode, it will be treated as a WD trigger event. While in sleep mode the WD is off but a wake event will transistion the device to standby mode and is treated as a WD trigger event. Regular time-out watchdog (or any other watchdog) requires a mode transistion to start the timer. Only Autonomous can do a trigger based on a Wake event. In Normal mode, Autonomous works like a time-out (always enabled).

When using the window watchdog it is important to understand the closed and open window aspects. The device is set up with a 50%/50% open and closed window and is based on an internal oscillator with a ± 10% accuracy range. To determine when to provide the input trigger, this variance needs to be taken into account. Using the 60 ms nominal total window provides a closed and open window that are each 30 ms. Taking the ± 10% internal oscillator into account means the total window could be 54 ms, tWINDOW, MIN or 66 ms, tWINDOW MAX. The closed and open window would then be 27 ms, TWDOUT MIN, or 33 ms, TWDOUT MIN. From the 54 ms total window and 33 ms closed window the total open window is 21 ms. The trigger event needs to happen at the 43.5 ms ± 10.5 ms, safe trigger area. The same method is used for the other window values. Figure 9-4 provides the above information graphically. Once the WD trigger is written, the current Window is terminated and a new Closed Window is started.

GUID-6FB3BAC9-E1EA-4E57-A26E-799F29B06AF0-low.gifFigure 9-4 Window Watchdog Timing Diagram