ZHCAES5 July 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83848-EP , DP83848Q-Q1 , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1 , DP83TG721R-Q1 , DP83TG721S-Q1
ethtool 用于访问或更改网络驱动程序设置。
ethtool eth0
Settings for eth0:
Supported ports: [ TP MII ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
1000baseT/Full
Supported pause frame use: Symmetric
Supports auto-negotiation: Yes
Supported FEC modes: Not reported
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
1000baseT/Full
Advertised pause frame use: Symmetric
Advertised auto-negotiation: Yes
Advertised FEC modes: Not reported
Link partner advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
1000baseT/Full
Link partner advertised pause frame use: Symmetric Receive-only
Link partner advertised auto-negotiation: Yes
Link partner advertised FEC modes: Not reported
Speed: 1000Mb/s
Duplex: Full
Auto-negotiation: on
master-slave cfg: preferred slave
master-slave status: slave
Port: Twisted Pair
PHYAD: 0
Transceiver: external
MDI-X: Unknown
Supports Wake-on: ubgs
Wake-on: d
SecureOn password: 00:00:00:00:00:00
Current message level: 0x000020f7 (8439)
drv probe link ifdown ifup rx_err tx_err hw
Link detected: yes