ZHCAES5 July 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83848-EP , DP83848Q-Q1 , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1 , DP83TG721R-Q1 , DP83TG721S-Q1
信号质量指标 (SQI) 特性并非在所有 PHY 中都实现,它用于检查信号质量(0 表示无链路,7 表示最佳)。用于调试错误源头,例如:链路稳定但系统发现丢包。SQI 值较低,表示问题可能出在 MDI 接口(连接器侧)内部。如果器件的驱动程序中实现了 SQI,可以在 ethtool 命令中找到 SQI。如果只想显示 SQI,可以使用 ethtool ethx | grep SQI。
ethtool eth3
Settings for eth3:
Supported ports: [ TP MII ]
Supported link modes: 100baseT/Full
Supported pause frame use: Symmetric
Supports auto-negotiation: No
Supported FEC modes: Not reported
Advertised link modes: Not reported
Advertised pause frame use: Symmetric
Advertised auto-negotiation: No
Advertised FEC modes: Not reported
Speed: 100Mb/s
Duplex: Full
Auto-negotiation: off
master-slave cfg: forced master
master-slave status: master
Port: Twisted Pair
PHYAD: 5
Transceiver: external
MDI-X: Unknown
Supports Wake-on: d
Wake-on: d
Current message level: 0x000020f7 (8439)
drv probe link ifdown ifup rx_err tx_err hw
Link detected: yes
SQI: 4/7
ethtool eth3 | grep SQI
SQI: 4/7