ZHCA962 October 2019
This reference design features the TPS23882 daughtercard, the octal channel, the TPS23882 device, and the IEEE802.3bt ready PoE PSE controller. When paired with the PSE motherboard PSEMTHR24-081 (sold separately) and MCU daughtercard PSEMCUDAUEVM-082 (sold separately), users can evaluate the TPS23882 device and PSE system firmware solution.
The full PoE evaluation ecosystem includes the following:
NOTE
The MSP430F5234 on PSEMCUDAUEVM-082 has been programmed with pre-production firmware for EVM testing purposes. Please follow the instructions in this user's guide to flash the latest firmware from TIDA-050026-23882 folder or PSEMCUDAUEVM-082 tool folder before evaluation.