ZHCA962 October 2019
TI's PSE system firmware GUI is used with the PSE system EVM kit (PSEMTHR24EVM-081, PSEMCUDAUEVM-082, TPS23882EVM-084) to configure the system, generate the code image and flash to MSP430 device. Download the PSE system firmware GUI from TIDA-050026-23882 folder or PSEMCUDAUEVM-082 tool folder.