ZHCA962 October 2019
Table 7 lists the EVM input and output connectors.
| CONNECTOR | DESCRIPTION | |
|---|---|---|
| PSEMTHR24EVM-081 | ||
| J1, J3 | DC power supply input (44-57 V VDC, 41 A) | |
| J2, J4, J6, J7 | Edge connector for DC bus when connecting 2 boards together | |
| J5 | Power to PSE daughtercard | |
| J8, J9 | Edge connector for PSE signals (I2C, OSS, RESET and INT) when connecting 2 boards together | |
| J10 | Connector to USB2ANY for direct I2C access to PSE devices(for debug purpose only) | |
| J11 | Connectors to PSE daughter for PSE signals (I2C, OSS, RESET and INT) | |
| J12 | Connectors to MSP430 daughter for PSE signals (I2C, OSS, RESET and INT), system level signals (OC-ALERT, PG) and isolated 3.3 V | |
| J15, J55 | PSE ports magjacks | |
| J34, J35, J36, J74, J75, J76 | PSE port connector to PSE daughter card | |
| J95, J96 | For MSP430 daughter card mechanical mounting purpose | |
| TPS23882EM-084 | ||
| J1 | Pair with J5 on motherboard | |
| J4 | Pair with J11 on motherboard | |
| J5 | Pair with J34, J35, J36, J74, J75, J76 on motherboard | |
| PSEMCUDAUEVM-082 | ||
| J1 | JTAG connector | |
| J3, J7, J8, J9 | Extended GPIO access | |
| J11 | Pair with J12 on motherboard | |
| J12, J13, J14 | USB2ANY connector (30 pin) | |
| J17, J18 | For MSP430 daughter card mechanical mouting purpose | |