ZHCA962 October 2019
Table 6 lists the EVM test jumpers and their descriptions.
| JUMPER | DEFAULT PIN POSITION | DESCRIPTION |
|---|---|---|
| PSEMTHR24EVM-081 | ||
| J13 | 1-2 | 3.3 V comes from PSE daughtercard |
| J14 | 1-2 | Connect 3.3V_ISO to supply the circuit |
| J17, J22, J38, J43, J19, J23, J32, J28, J52, J47, J31, J26 | 1-2 | Enable port LED |
| J45, J42, J24, J21, J44, J49, J53, J30, J33, J51, J54 | 1-2 | Enable port LED |
| J57, J62, J78, J83, J59, J63, J72, J68, J92, J87, J71, J66 | 1-2 | Enable port LED |
| J85, J82, J64, J61, J84, J80, J89, J93, J70, J91, J94 | 1-2 | Enable port LED |
| TPS23882EVM-084 | ||
| J3 | 1-2, 3-4 | PSE devices' address configuration |