ZHCA962 October 2019
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Input voltage | 44 V–57 V | |
| Port power limit | 2 W–60 W | > 30 W is considered as nonstandard power |
| Compliance | IEEE 802.3bt Type 3 | |
| PD class level supported | Class 0 to class 4 | |
| Number of power supply supported | 1–2 | In sharing mode and redundant mode |
| Max port number supported | 48 | Referred to RJ45 ports |