ZHCA962 October   2019

 

  1.    说明
  2.    资源
  3.    特性
  4.    应用
  5.    设计图像
  6. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Input Power
        1. 2.2.1.1 Vpwr
        2. 2.2.1.2 3.3 V
        3. 2.2.1.3 3.3 V_ISO
      2. 2.2.2 Communication Interface
        1. 2.2.2.1 PSE I2C Communication
        2. 2.2.2.2 MCU - Host Communication
      3. 2.2.3 MSP430F523x Hardware Design
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS23882
      2. 2.3.2  MSP430F523x
      3. 2.3.3  ISO7741
      4. 2.3.4  ISO7731
      5. 2.3.5  CSD19538
      6. 2.3.6  LM5017
      7. 2.3.7  LM5020
      8. 2.3.8  LM5050
      9. 2.3.9  INA240
      10. 2.3.10 REF3425
      11. 2.3.11 TPS3890
  8. 3Hardware, Software, Testing Requirement and Test Result
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Hardware Setup
        2. 3.2.1.2 LED, Test Point, Jumper and Connector Settings
          1. 3.2.1.2.1 EVM LEDs
          2. 3.2.1.2.2 EVM Test Points
          3. 3.2.1.2.3 EVM Jumpers
          4. 3.2.1.2.4 EVM Input and Output Connectors
        3. 3.2.1.3 System Firmware GUI Setup
          1. 3.2.1.3.1 PSE System Firmware GUI Installation
          2. 3.2.1.3.2 PSE System Firmware GUI Operation
      2. 3.2.2 Test Results
  9. 4Design Files
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 商标

LM5017

The LM5017 device is used to generate 3.3 V to supply PSE devices.

The LM5017 is a 100-V, 600-mA synchronous step-down regulator with integrated high-side and low-side MOSFETs. The constant on-time (COT) control scheme employed in the LM5017 device requires no loop compensation, provides excellent transient response, and enables very high step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high-voltage startup regulator provides bias power for internal operation of the IC and for integrated gate drivers. A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout (VCC UVLO).