ZHCA962 October 2019
| PIN NUMBER MSP430F5234 (48RGZ) | TERMINAL | FUNCTION | COMMENT |
|---|---|---|---|
| COMMUNICATION | |||
| 22 | P3.0 | I2C SDA USCI_B0 | I2C to PSEs |
| 23 | P3.1 | I2C SCL USCI_B0 | I2C to PSEs |
| 30 | P4.1 | I2C SDA USCI_B1 | I2C to host |
| 31 | P4.2 | I2C SCL USCI_B1 | I2C to host |
| 33 | P4.4 | UART TX USCI_A1 | UART to host (debug only) |
| 34 | P4.5 | UART RX USCI_A1 | UART to host (debug only) |
| 21 | P2.7 | SPI CLK USCI_A0 | SPI to host (reserved) |
| 24 | P3.2 | SPI slave TX enable, USCI_A0 | SPI to host (reserved) |
| 25 | P3.3 | UART TX,USCI_A0 or SPI slave in, master out | UART to host TX or SPI to host (reserved) |
| 26 | P3.4 | UART RX, USCI_A0 or SPI slave out, master in | UART to host RX or SPI to host (reserved) |
| HARDWARE INTERRUPT | |||
| 13 | P1.0 | PSE INT | Connect to PSE INT pin |
| 16 | P1.3 | OC Alert | Connect to external current sensing circuit if not used, connect to 3.3 V |
| 18 | P1.5 | Power supply 1 | Connect to power supply 1 power good signal. In RPS mode, P1.5 must be connected to main power supply. If there's only one power supply, the power good signal must be connected to P1.5. |
| 19 | P1.6 | Power supply 2 | Connect to power supply 2 power good signal, if not used, connect to GND. In RPS mode, P1.6 must be connected to backup power supply |
| 20 | P1.7 | Disable all ports | This is for hardware disable ports(Reserved) |
| GENERAL I/O | |||
| 4 | P5.0 | RESET | PSE RESET Connect to PSE RESET pin |
| 17 | P1.4 | OSS | PSE OSS Connect to PSE OSS pin |
| 46 | P6.0 | Interrupt pin to host | |
| 35 | P4.6 | BSL mode indication to host | MCU configures as output. If MCU is in BSL mode, output high. If in normal operation mode, output low. |
| 48 | P6.2 | Guard-band indication | Need an external LED |
| 47 | P6.1 | Selection between I2C and SPI/UART | (Need to pullup or pulldown) |
| PROGRAM DOWNLOAD AND DEBUG | |||
| 44 | PJ.3 | TCK | JTAG clock input |
| 43 | PJ.2 | TMS | JTAG state control |
| 42 | PJ.1 | TDI/TCLK | JTAG data input, TCLK input |
| 41 | PJ.0 | TDO | JTAG data output |
| 40 | TEST/SBWTCK | Enable JTAG pins | |
| 45 | RSTDVCC/SBWTDIO | External reset | |
| EXTERNAL CRYSTAL | |||
| 7 | P5.4 | XTIN | External low frequency clock (use if needed) |
| 8 | P5.5 | XTOUT | External low frequency clock (use if needed) |
Pre-configure the host interface protocol through hardware as Table 3 shows.
| P6.1 | CS(P3.2) | |
|---|---|---|
| I2C | high | Don’t care |
| UART | low | low |
| SPI (Reserved) | low | high |