TIDT228 October   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Specifications
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Standby Power Consumption
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 Conducted EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up

Conducted EMI

Conducted EMI measurement with a 115 VAC, 60-Hz input are shown in the following figures. The output was not tied to Earth ground.

GUID-20220815-SS0I-VF28-TDHN-1Z2MNFDP13MZ-low.pngFigure 2-21 20-V Output With 3-A Load
GUID-20220815-SS0I-QHJV-HQRP-0RKJSNF0XTD7-low.pngFigure 2-23 9-V Output With 6-A Load
GUID-20220815-SS0I-V3F3-NFZD-WCBNP7XJ2JNZ-low.pngFigure 2-22 15-V Output With 4-A Load
GUID-20220815-SS0I-MHTB-8GVT-7CXMZXR70T6N-low.pngFigure 2-24 5-V Output With 6-A Load