TIDT228 October   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Specifications
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Standby Power Consumption
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 Conducted EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up

Load Transients

Load transient responses with a 115 VAC, 60-Hz input are shown in the following figures. Channel 1 shows the output voltage, AC-coupled, and Channel 4 shows the load current.

GUID-20220815-SS0I-C8LW-KBTT-5PHTQXKCPGMX-low.pngFigure 3-13 20-V Output With 0-A to 750-mA Step
GUID-20220815-SS0I-VBLS-CZCN-Q8CZV9N5XPM3-low.pngFigure 3-15 20-V Output With 1.5-A to 2.25-A Step
GUID-20220815-SS0I-R2S3-HWDN-S1XJNMQD8W8R-low.pngFigure 3-17 15-V Output With 0-A to 750-mA Step
GUID-20220815-SS0I-C8LZ-LMQ8-9PG0SXKCJTDJ-low.pngFigure 3-19 15-V Output With 1.5-A to 2.25-A Step
GUID-20220815-SS0I-X1KX-RKJZ-SDVXN45FG8JH-low.pngFigure 3-21 9-V Output With 0-A to 750-mA Step
GUID-20220815-SS0I-TKLH-NXTN-GKJB2Q7HNL6R-low.pngFigure 3-23 9-V Output With 1.5-A to 3-A Step
GUID-20220815-SS0I-3QV4-KWPM-0Q1ZZKLTNJKF-low.pngFigure 3-25 9-V Output With 4.5-A to 6-A Step
GUID-20220815-SS0I-JRGK-SJMW-9SBC9HHRJZXS-low.pngFigure 3-27 5-V Output With 750-mA to 1.5-A Step
GUID-20220815-SS0I-DV8N-XPZF-ZFFSVZ0S0BSR-low.pngFigure 3-29 5-V Output With 3-A to 4.5-A Step
GUID-20220815-SS0I-6VRZ-QSCH-FF3FZN4VCPLF-low.pngFigure 3-14 20-V Output With 750-mA to 1.5-A Step
GUID-20220815-SS0I-WCV6-NZ7M-FM7KBR0F2STQ-low.pngFigure 3-16 20-V Output With 2.25-A to 3-A Step
GUID-20220815-SS0I-4CHX-0NHH-PRF5K0FB3WMM-low.pngFigure 3-18 15-V Output With 750-mA to 1.5-A Step
GUID-20220815-SS0I-N9G6-VW5Z-GFPVHF2VV5QP-low.pngFigure 3-20 15-V Output With 2.25-A to 4-A Step
GUID-20220815-SS0I-HJDK-R44F-JWH3R2KGXDQT-low.pngFigure 3-22 9-V Output With 750-mA to 1.5-A Step
GUID-20220815-SS0I-2F2Q-4TK4-HGZQTZZQ5K2Q-low.pngFigure 3-24 9-V Output With 3-A to 4.5-A Step
GUID-20220815-SS0I-8ZCF-D5XB-HPPGZPMTD4MH-low.pngFigure 3-26 5-V Output With 0-A to 750-mA Step
GUID-20220815-SS0I-KG3F-11F9-K9XMLBVWT7PD-low.pngFigure 3-28 5-V Output With 1.5-A to 3-A Step
GUID-20220815-SS0I-DBZH-R0DB-F8VNZGXZFJNF-low.pngFigure 3-30 5-V Output With 4.5-A to 6-A Step