TIDT228 October   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Specifications
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Standby Power Consumption
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 Conducted EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up

Standby Power Consumption

For standby mode, the output voltage was set at 5 V with no load applied, and the input power was measured.

VIN (VRMS) Line Frequency (Hz) PIN (mW)
115 60 56