TIDT228 October   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Specifications
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Standby Power Consumption
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 Conducted EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up

Start-Up

Start-up behavior at 115 VAC, 60-Hz input is shown in the following figure. The output was unloaded and input voltage was applied.

GUID-20220815-SS0I-FZWD-TWQK-KKCCGMM7R09F-low.pngFigure 3-31 Start-Up With No Load