TIDT228 October   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Specifications
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Dimensions
  5. 2Testing and Results
    1. 2.1 Standby Power Consumption
    2. 2.2 Efficiency Graphs
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 Conducted EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up

Features

  • AC-DC power supply design for 60-W single-stage, dual-port USB Type-C
  • Supports 20 V | 3 A, 15 V | 4 A, 9 V | 6 A, and
    5 V | 6 A outputs
  • 94.8% maximum efficiency, maximum power loss of 3.5 W
  • Compact dimensions of 1.5 in × 3.35 in × 1 in