TIDT228
October 2022
Description
Features
Applications
1
Specifications
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Standby Power Consumption
2.2
Efficiency Graphs
2.3
Thermal Images
2.4
Bode Plots
2.5
Conducted EMI
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
Input Voltage Range
108 V
AC
–132 V
AC
| 60 Hz
Output Voltage Range
5 V–20 V
Maximum Output Current
6 A
Maximum Output Power
60 W