SWRU640 March 2026
Capacitor Only Isolation: For capacitor only isolation for the VIF communication block, the isolation capacitors (C71, C76, C77 and C82) in the following figure, must all be populated with 2.2nF capacitors. In addition, the series resistors (R122, R129, R133, and R140) in Figure 2-25, must all be populated with 0Ω resistors. These 0Ω resistors will bypass the choke footprint and must be used when the choke is not being used. The L2 and L3, footprints for the choke, should not be populated.
Figure 2-25 Cap Only IsolationCapacitor and Choke Isolation (Default Configuration): Capacitor and choke isolation for the VIF communication block is configured by default. In this configuration, the isolation capacitors (C71, C76, C77 and C82) in the following figure, must all be populated with 2.2nF capacitors. The choke will be populated at L2 and L3. The series resistors (R122, R129, R133, and R140) must not be populated so the choke is not bypassed.
Figure 2-26 Cap and Choke
IsolationTransformer Isolation: For transformer isolation for the VIF communication block, the isolation capacitors (C71, C76, C77 and C82) must not be populated. In addition, the series resistors (R122, R129, R133, and R140) must all be populated with 0Ω resistors. Finally, the transformer will be populated at T1 and T2, pictured in Figure 2-25. These 0Ω resistors will bypass the choke footprint and must be used when the choke is not being used. The L2 and L3 footprints will be left unpopulated.
Below are some transformers recommended for communication isolation that have a minimum recommended inductance of 300μH:
| PART NUMBER | SUPPLIER | INDUCTANCE (OCL) μH | HEIGHT (mm) |
|---|---|---|---|
| SM9152AL | Bourns | 300-1000 | 4.95 |
| ALTWR-C18TF | Sunlord | 350 | 3.50 |
| XFBMC29-BA09-E | XFMRS | 350 | 5.00 |
Be aware that not all transformers have the same pinout. This CSU is designed so that pins 2 and 5 of the transformer are the center-taps of the transformer. However, not all transformers follow this same layout. Review the pinout of the transformers before considering implementation.