SWRU640 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 CC2662R-Q1
      2. 1.4.2 BQ79718B-Q1
      3. 1.4.3 TPS3436-Q1
      4. 1.4.4 TPS715-Q1
      5. 1.4.5 TXU0204-Q1
      6. 1.4.6 LM5168-Q1
  8. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 Powering with Batteries and Wiring Harness
      2. 2.1.2 Powering with Source Meter/External Supply and Using the Resistor Ladder
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 Debug Interface Connector
      2. 2.4.2 BQ Daisy Chain Interface
    5. 2.5 Jumpers
    6. 2.6 General Features
      1. 2.6.1 BQ DCDC Converter (LM5168-Q1)
      2. 2.6.2 BQ Voltage References
      3. 2.6.3 BQ Resistor Ladder
      4. 2.6.4 BQ Busbar
      5. 2.6.5 CC2662R-Q1 LDO
      6. 2.6.6 CC2662R-Q1 Watchdog
      7. 2.6.7 BQ to Wireless MCU Level Shifter
      8. 2.6.8 Status LEDs
    7. 2.7 Advanced Use of the EVM Hardware
      1. 2.7.1 Base or Stack
      2. 2.7.2 Ring Architecture
      3. 2.7.3 Busbar Position
      4. 2.7.4 Radiated/Conducted Testing
      5. 2.7.5 Communication Isolation
  9. 3Software
    1. 3.1 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 CE Compliance
    2. 5.2 REACH Compliance
    3. 5.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7References

TPS3436-Q1

The TPS3436-Q1 is an ultra-low power consumption (250nA typical) device offering a programmable window watchdog timer. The TPS3436-Q1 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can be changed on-the-fly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay. The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared. The TPS3436-Q1 provides a performance upgrade alternative to TPS3430-Q1 device family. The TPS3436-Q1 is available in a small 8-pin SOT-23 package.

CC2662RQ1-CSU-EVM TPS3436-Q1 Block Diagram Figure 1-2 TPS3436-Q1 Block Diagram

Key features of the TPS3436-Q1 include:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Factory programmed or user-programmable watchdog timeout
    • ±10% Accurate timer (maximum)
    • Factory programmed close window: 1msec to 100 sec
  • Factory programmed or user-programmable reset delay
    • ±10% Accurate timer (maximum)
    • Factory programmed option: 2 msec to 10 sec
  • Input voltage range: VDD = 1.04V to 6.0V
  • Ultra low supply current: IDD = 250nA (typical)
  • Open-drain, push-pull; active-low outputs
  • Various programmability options:
    • Watchdog enable-disable
    • Watchdog startup delay: no delay to 10 sec
    • Open window to close window ratio option: 1X to 511X
    • Latched output option
  • MR functionality support