SWRU640 March 2026
The Cell Supervisor Unit (CSU) evaluation module was designed to provide internal TI teams and customers with a wireless device reference design that can be used for WBMS hardware and software development. The CSU integrates TI’s BQ79718B-Q1, a precise 18-cell automotive-grade battery monitor, with the CC2662R-Q1 wireless Battery Monitoring System (BMS) micro-control unit. When combined with the CC2662RQ1-BCU-EVM module, users can quickly and easily evaluate and develop a WBMS system using TI's CC2662R-Q1device. Additionally, the SIMPLELINK Wireless BMS Software Development Kit (SDK) provides software support and example projects for full system evaluation.