SWRU640
March 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.4.1
CC2662R-Q1
1.4.2
BQ79718B-Q1
1.4.3
TPS3436-Q1
1.4.4
TPS715-Q1
1.4.5
TXU0204-Q1
1.4.6
LM5168-Q1
2
Hardware
2.1
Power Requirements
2.1.1
Powering with Batteries and Wiring Harness
2.1.2
Powering with Source Meter/External Supply and Using the Resistor Ladder
2.2
Temperature Range
2.3
Programming, Debug, and Control
2.3.1
Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
2.4
Interfaces
2.4.1
Debug Interface Connector
2.4.2
BQ Daisy Chain Interface
2.5
Jumpers
2.6
General Features
2.6.1
BQ DCDC Converter (LM5168-Q1)
2.6.2
BQ Voltage References
2.6.3
BQ Resistor Ladder
2.6.4
BQ Busbar
2.6.5
CC2662R-Q1 LDO
2.6.6
CC2662R-Q1 Watchdog
2.6.7
BQ to Wireless MCU Level Shifter
2.6.8
Status LEDs
2.7
Advanced Use of the EVM Hardware
2.7.1
Base or Stack
2.7.2
Ring Architecture
2.7.3
Busbar Position
2.7.4
Radiated/Conducted Testing
2.7.5
Communication Isolation
3
Software
3.1
Software Development
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
CE Compliance
5.2
REACH Compliance
5.3
Waste Electrical and Electronic Equipment (WEEE) Compliance
6
Additional Information
6.1
Known Hardware or Software Issues
6.2
Trademarks
6.3
Terminology
7
References
Features
CC2662R-Q1
wireless MCU
Capable of up to +5dBm output power
2.4GHz PCB antenna with SMA connector for external antennas and conducted measurements
10-pin Arm® Cortex® connectors
RF shield frame and cover (not required but included as an example layout to pass stringent EMI requirements)
TPS3436-Q1
watchdog device connected to the MCU
TPS715-Q1
LDO
TXU0204-Q1
Level Shifter
TPD4E05U06-Q1
I/O ESD protection
2 Status LEDs
Access to I/O signals via 20 pin header
BQ79718B-Q1
precise 18-cell automotive-grade battery monitor
LM5168-Q1
Buck converter for lowest keep alive power consumption
Daisy Chain/ Vertical Interface (VIF) connectors
Resistor Ladder for battery pack simulation
Access to I/O signals via 16 pin header
Voltage Test points (BAT, LDOIN, AVDD, DVDD TSREF, and REF_CAP)
2 Status LEDs
Busbar monitoring capable