SWRU640 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 CC2662R-Q1
      2. 1.4.2 BQ79718B-Q1
      3. 1.4.3 TPS3436-Q1
      4. 1.4.4 TPS715-Q1
      5. 1.4.5 TXU0204-Q1
      6. 1.4.6 LM5168-Q1
  8. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 Powering with Batteries and Wiring Harness
      2. 2.1.2 Powering with Source Meter/External Supply and Using the Resistor Ladder
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 Debug Interface Connector
      2. 2.4.2 BQ Daisy Chain Interface
    5. 2.5 Jumpers
    6. 2.6 General Features
      1. 2.6.1 BQ DCDC Converter (LM5168-Q1)
      2. 2.6.2 BQ Voltage References
      3. 2.6.3 BQ Resistor Ladder
      4. 2.6.4 BQ Busbar
      5. 2.6.5 CC2662R-Q1 LDO
      6. 2.6.6 CC2662R-Q1 Watchdog
      7. 2.6.7 BQ to Wireless MCU Level Shifter
      8. 2.6.8 Status LEDs
    7. 2.7 Advanced Use of the EVM Hardware
      1. 2.7.1 Base or Stack
      2. 2.7.2 Ring Architecture
      3. 2.7.3 Busbar Position
      4. 2.7.4 Radiated/Conducted Testing
      5. 2.7.5 Communication Isolation
  9. 3Software
    1. 3.1 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 CE Compliance
    2. 5.2 REACH Compliance
    3. 5.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7References

Powering with Source Meter/External Supply and Using the Resistor Ladder

The CC2662RQ1-CSU-EVM is also equipped with standoff test points (VPWR (TP8) and GND (TP1)) to allow the user to apply power from a source meter unit (SMU) or external power supply. To connect the resistor ladder and simulate cell voltages, populate the jumpers of J5 (RL+) and J6 (RL-) and close all the switches of S6, S5, and S2. Otherwise, the VC and CB pins on the device will not see and voltage and cell voltages will read as floating.

CC2662RQ1-CSU-EVM