SWRU640 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 CC2662R-Q1
      2. 1.4.2 BQ79718B-Q1
      3. 1.4.3 TPS3436-Q1
      4. 1.4.4 TPS715-Q1
      5. 1.4.5 TXU0204-Q1
      6. 1.4.6 LM5168-Q1
  8. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 Powering with Batteries and Wiring Harness
      2. 2.1.2 Powering with Source Meter/External Supply and Using the Resistor Ladder
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 Debug Interface Connector
      2. 2.4.2 BQ Daisy Chain Interface
    5. 2.5 Jumpers
    6. 2.6 General Features
      1. 2.6.1 BQ DCDC Converter (LM5168-Q1)
      2. 2.6.2 BQ Voltage References
      3. 2.6.3 BQ Resistor Ladder
      4. 2.6.4 BQ Busbar
      5. 2.6.5 CC2662R-Q1 LDO
      6. 2.6.6 CC2662R-Q1 Watchdog
      7. 2.6.7 BQ to Wireless MCU Level Shifter
      8. 2.6.8 Status LEDs
    7. 2.7 Advanced Use of the EVM Hardware
      1. 2.7.1 Base or Stack
      2. 2.7.2 Ring Architecture
      3. 2.7.3 Busbar Position
      4. 2.7.4 Radiated/Conducted Testing
      5. 2.7.5 Communication Isolation
  9. 3Software
    1. 3.1 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Compliance Information
    1. 5.1 CE Compliance
    2. 5.2 REACH Compliance
    3. 5.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7References

Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad

On the separate LaunchPad:

  • Remove all of the header jumpers except GND and 3V3.

On both Generic XDS110 Debug Probe and Separate LaunchPad:

  • Set the power jumper to reflect the scenario. Set the jumper to XDS110 power if the CC2662R-Q1 is to be powered by the XDS110 Debug Probe or the separate LaunchPad. Set this to Extern Pwr if external power is to be provided instead. Care must be taken to keep the board voltage within the board's operating range (1.8V to 3.6V).
  • Connect one end of the 10-pin Debug Cable to the XDS110 Out connector on the LaunchPad.
  • Connect the other end of the 10-pin Debug Cable to the J10 connector.

The final configuration is shown in Connection of CC2662RQ1-CSU-EVM with XDS110 Debug Probe.

CC2662RQ1-CSU-EVM Connection of CC2662RQ1-CSU-EVM with XDS110 Debug Probe Figure 2-5 Connection of CC2662RQ1-CSU-EVM with XDS110 Debug Probe