SWRU640 March 2026
The Cell Supervisor Unit (CSU) EVM provides an easy-to-use platform for WBMS evaluation and development. It provides a robust, easily configurable HW solution for the wireless device role in a WBMS system. It gives the user the ability to simulate a battery pack with its built-in resistor ladder and is equipped with optional wired interface for daisy chaining of multiple BQ79718B-Q1 devices.