SWRU558 June   2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD

 

  1.   SimpleLink Wi-Fi CC3100, CC3200 UniFlash
    1.     Trademarks
    2. 1  Introduction
      1. 1.1 Overview
    3. 2  Installation
      1. 2.1 Linux
        1. 2.1.1 Limitations
        2. 2.1.2 During Installation
        3. 2.1.3 Running UniFlash
        4. 2.1.4 C++ Dependencies
        5. 2.1.5 COM Port
        6. 2.1.6 Porting Between Windows and Linux
    4. 3  Prerequisites
      1. 3.1 Software
      2. 3.2 Hardware
    5. 4  Uniflash Block Diagram
    6. 5  Session Support
      1. 5.1 Overview
      2. 5.2 Session Conversion
      3. 5.3 Creating a Session
        1. 5.3.1 Session Content
        2. 5.3.2 Creation Procedure
        3. 5.3.3 Relative Path Support
      4. 5.4 Saving a Session
      5. 5.5 Loading a Session
    7. 6  Secured File System Support
    8. 7  GUI Interface
      1. 7.1 Main Screen
      2. 7.2 Target Connection
      3. 7.3 Format
      4. 7.4 Get Version
      5. 7.5 File Programming
        1. 7.5.1 General
        2. 7.5.2 Non-Secured File Programming
        3. 7.5.3 Secured File Programming
      6. 7.6 Service Pack Programing
        1. 7.6.1 General
        2. 7.6.2 Procedure
      7. 7.7 Adding a New File to the Device
      8. 7.8 Erasing Existing File From the Device
      9. 7.9 Removing Existing File From the Template
    9. 8  CC3200 Support
      1. 8.1 Overview
      2. 8.2 Configuration and Programing
    10. 9  Command Line Support
      1. 9.1 Overview
      2. 9.2 Programming
        1. 9.2.1 Command Line Syntax
        2. 9.2.2 Help Manual
      3. 9.3 Available Options
        1. 9.3.1 Available Operations
        2. 9.3.2 Legend
        3. 9.3.3 Programming Example
    11. 10 Configuration File Support
      1. 10.1 Overview
      2. 10.2 Configuration Groups – Parameters’ Description
        1. 10.2.1 Device Role
        2. 10.2.2 Station
        3. 10.2.3 Access Point (AP)
        4. 10.2.4 Peer 2 Peer (P2P)
        5. 10.2.5 Profiles
        6. 10.2.6 HTTP Server
        7. 10.2.7 DHCP Server
        8. 10.2.8 mDNS Client
        9. 10.2.9 Smart Config
      3. 10.3 Configuration Groups – GUI Interface
        1. 10.3.1 Device Role
          1. 10.3.1.1 Restore to Default
          2. 10.3.1.2 Programming
          3. 10.3.1.3 Generation of Binary Templates
          4. 10.3.1.4 Configuration
        2. 10.3.2 Station
          1. 10.3.2.1 Restore to Default
          2. 10.3.2.2 Programming
          3. 10.3.2.3 Generation of Binary Templates
          4. 10.3.2.4 Flow
          5. 10.3.2.5 Configuration
        3. 10.3.3 Access Point (AP)
          1. 10.3.3.1 Restore to Default
          2. 10.3.3.2 Programming
          3. 10.3.3.3 Generation of Binary Templates
          4. 10.3.3.4 Flow
          5. 10.3.3.5 Configuration
        4. 10.3.4 Peer 2 Peer (P2P)
          1. 10.3.4.1 Restore to Default
          2. 10.3.4.2 Programming
          3. 10.3.4.3 Generation of Binary Templates
          4. 10.3.4.4 Flow
          5. 10.3.4.5 Configuration
        5. 10.3.5 HTTP Server
          1. 10.3.5.1 Restore to Default
          2. 10.3.5.2 Programming
          3. 10.3.5.3 Generation of Binary Templates
          4. 10.3.5.4 Flow
          5. 10.3.5.5 Configuration
        6. 10.3.6 DHCP Server
          1. 10.3.6.1 Restore to Default
          2. 10.3.6.2 Programming
          3. 10.3.6.3 Generation of Binary Templates
          4. 10.3.6.4 Flow
          5. 10.3.6.5 Configuration
        7. 10.3.7 mDNS Client
          1. 10.3.7.1 Restore to Default
          2. 10.3.7.2 Programming
          3. 10.3.7.3 Generation of Binary Templates
          4. 10.3.7.4 Adding/Deleting a Service
          5. 10.3.7.5 Flow
          6. 10.3.7.6 Configuration
        8. 10.3.8 Profiles
          1. 10.3.8.1 Restore to Default
          2. 10.3.8.2 Programming
          3. 10.3.8.3 Generation of Binary Templates
          4. 10.3.8.4 Adding/Deleting a Profile
          5. 10.3.8.5 Flow
          6. 10.3.8.6 Configuration
        9. 10.3.9 Smart Config
          1. 10.3.9.1 Restore to Default
          2. 10.3.9.2 Programming
          3. 10.3.9.3 Generation of Binary Templates
          4. 10.3.9.4 Flow
          5. 10.3.9.5 Configuration
    12. 11 Image Creation and Programming
      1. 11.1 Overview
      2. 11.2 Basic Concept and Operation
      3. 11.3 Image Creation – Supported Commands
        1. 11.3.1 Overview
        2. 11.3.2 General Settings
        3. 11.3.3 Format Storage Command
        4. 11.3.4 Write Service Pack Command
        5. 11.3.5 Write File Command
        6. 11.3.6 Write Gang Image Command
        7. 11.3.7 Start Logger Command
      4. 11.4 Image Creation – GUI Interface
        1. 11.4.1 Image Programming Summary Window
        2. 11.4.2 Image Programming Buttons
          1. 11.4.2.1 Add
          2. 11.4.2.2 Remove
          3. 11.4.2.3 Move
          4. 11.4.2.4 Program
          5. 11.4.2.5 Export
          6. 11.4.2.6 Settings
      5. 11.5 Image Programming to Target
      6. 11.6 How to Build an Image Guide
      7. 11.7 Serial Flash usage and Design
        1. 11.7.1 Overview
        2. 11.7.2 File System Guidelines
        3. 11.7.3 Memory Usage
          1. 11.7.3.1 Device Generic
          2. 11.7.3.2 Image Specific
      8. 11.8 Image Creation – Troubleshooting
    13. 12 Troubleshoot/Debugging
    14. 13 Limitations
    15. 14 References
  2.   A UART Connection
    1.     A.1 UART Connection

Target Connection

Connection to the target device is via UART interface. The user should configure the COM port number and the baud rate. Currently, no automatic detection of COM port is supported and the baud rate supported is 921,600 only.

The COM port number needs to be fetched from the 'Windows Device Manager'. Idially, all FTDI chipsets on the evaluation boards are pre-flashed. However, FTDI chipsets that are not flashed for some reason, can still be used as Uniflash requires a simple COM port.

Table 1 describes all possible permutations:

Table 1. Missing Title

Evaluation Board FTDI #COM Ports #COM Port for Flashing
CC3200 LaunchPad Pre-flashed FTDI 1 The only COM port exposed
CC3200 LaunchPad Non flashed FTDI 2 The upper COM port
CC3100 BoosterPack Pre-flashed FTDI 2 The lower COM port
CC3100 BoosterPack Non flashed FTDI 4 The 3rd COM port

In addition, the CC3200 LaunchPad can be made to work in two modes: functional mode and UART load mode.

UART load mode is to be used when flashing the device. This mode is selected by connecting "SOP2" jumper on J15 (denotes on PCB as '100:FLASH').