SWRU558 June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD
The Add button enables the user to add a command to the image. This command gets extracted and executed upon image extraction.
All possible commands are listed in Image Creation – supported commands paragraph. In addition to manual addition of Writefile commands, it is possible to add multiple WriteFile commands in a single click. It is done by including all required files as part of a session and then import the session into the image by clicking Add → Write all files in session. All options are shown in Figure 41.
Figure 41. Add Command