SWRU558 June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD
Figure 40 shows a screenshot of all the Smart Config parameters. Some parameters have default values in case the user decides to skip configuration. However, Smart Config parameters are mostly user specific and thus require user configuration. In this screen, the following parameters are defined:
Figure 40. Smartconfig Configuration