SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The RAM block operates as follows:
The current mode is shown in the VIMS:STAT.MODE register, and mode switching is controlled through the VIMS:CTL.MODE register. Figure 8-2 shows the mode transitions. All mode changes are software initiated. The invalidating state is a transition state controlled by hardware. Invalidation initializes the entire content of the RAM block and takes 1029 clock periods to perform.
Once a mode change is initiated, shown in the VIMS:STATUS.MODE_CHANGING register, the mode change must complete before another mode change can be initiated. The VIMS:CTL.MODE register is blocked for updates during a mode change.
Figure 8-2 VIMS Mode Switching Flowchart