SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Table 12-8 shows the AES Initialization Vector registers that are used to provide and read the IV from the AES engine.
| AES_IV_0, (Read/Write), 32-bit Address Offset: 0x540 AES_IV_1, (Read/Write), 32-bit Address Offset: 0x544 AES_IV_2, (Read/Write), 32-bit Address Offset: 0x548 AES_IV_3, (Read/Write), 32-bit Address Offset: 0x54C |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| AES_IV[31:0] AES_IV[63:32] AES_IV[95:64] AES_IV[127:96] |
|||||||||||||||||||||||||||||||
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bits | Name | Description |
|---|---|---|
| 127–0 | AES_IV | For CBC and CTR block mode AES operations, these registers must be written with a new 128-bit IV.
After an operation, these registers contain the latest 128-bit result IV, generated by the AES engine. If CTR mode is selected, this value is incremented with 0x1 (after first use) for each new data block is submitted to the engine. |
| Bits | Name | Description |
|---|---|---|
| 127–0 | AES_IV |
For GCM operations, these registers must be written with a new 128-bit IV. After an operation, these registers contain the updated 128-bit result IV, generated by the AES engine. Bits [127–96] of the IV represent the initial counter value (which is 1 for GCM) and must therefore be initialized to 0x0100 0000. This value is incremented with 0x1 (after first use) for each new data block is submitted to the engine. |
| Bits | Name | Description |
|---|---|---|
| 127–0 | A0 | For CCM, this field must be written with value A0. This value is the concatenation of:
A0-flags (5 bits of zero and 3 bits L), nonce and counter value. L must be a copy from the L value of the CRYPTO:AESCTL register. This L indicates the width of the nonce and counter. The loaded counter must be initialized to zero. The total width of A0 is 128 bits. This value is incremented with 0x1 (after first use) for each new data block is submitted to the engine. |
| Bit | Name | Description |
|---|---|---|
| 127–0 | Zeroes | For CBC-MAC this register must be written with zeroes at the start of each operation. After an operation, these registers contain the 128-bit TAG output, generated by the crypto core. |