SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Table 5-7 lists the input events for the MCU event fabric. The sources for these events are considered level-triggered active high.
| Event No. | Name | Description |
|---|---|---|
| 0x0 | NONE | Always inactive |
| 0x1 to 0x3 | AON_PROG0 to AON_PROG2 | AON programmable event n, n=0..2 |
| 0x4 | AON_GPIO_EDGE | Edge detect event from IOC |
| 0x5 | BATMON_COMB | Combined event from battery monitor |
| 0x6 | OSC_COMB | Combined event from Oscillator control |
| 0x7 | AON_RTC_COMB | Event from AON_RTC |
| 0x8 | I2S_IRQ | Interrupt event from I2S |
| 0x9 | I2C_IRQ | Interrupt event from I2C |
| 0xA | AON_AUX_SWEV0 | AUX Software event 0 |
| 0xB | AUX_COMB | AUX combined event |
| 0xC | GPT2A | GPT2A interrupt event |
| 0xD | GPT2B | GPT2B interrupt event |
| 0xE | GPT3A | GPT3A interrupt event |
| 0xF | GPT3B | GPT3B interrupt event |
| 0x10 | GPT0A | GPT0A interrupt event |
| 0x11 | GPT0B | GPT0B interrupt event |
| 0x12 | GPT1A | GPT1A interrupt event |
| 0x13 | GPT1B | GPT1B interrupt event |
| 0x14 | DMA_CH0_DONE | DMA done for software tiggered UDMA channel 0 |
| 0x15 | FLASH | FLASH controller error event |
| 0x16 | DMA_CH18_DONE | DMA done for software tiggered UDMA channel 18 |
| 0x18 | WDT_IRQ | Watchdog interrupt event |
| 0x19 | RFC_CMD_ACK | RFC Doorbell Command Acknowledgement Interrupt |
| 0x1A | RFC_HW_COMB | Combined RFC hardware interrupt |
| 0x1B | RFC_CPE_0 | Combined Interrupt for CPE Generated events |
| 0x1C to 0x1D | AUX_SWEV0 to AUX_SWEV1 | AUX software event n, n=0..1 |
| 0x1E | RFC_CPE_1 | Combined Interrupt for CPE Generated events |
| 0x1F | PKA_IRQ | PKA Interrupt event |
| 0x22 | SPI0_COMB | SPI0 combined interrupt |
| 0x23 | SPI1_COMB | SPI1 combined interrupt |
| 0x24 | UART0_COMB | UART0 combined interrupt |
| 0x25 | UART1_COMB | UART1 combined interrupt |
| 0x26 | DMA_ERR | DMA bus error |
| 0x27 | DMA_DONE_COMB | Combined DMA done |
| 0x28 | SPI0_RX_DMABREQ | SPI0 RX DMA burst request |
| 0x29 | SPI0_RX_DMASREQ | SPI0 RX DMA single request |
| 0x2A | SPI0_TX_DMABREQ | SPI0 TX DMA burst request |
| 0x2B | SPI0_TX_DMASREQ | SPI0 TX DMA single request |
| 0x2C | SPI1_RX_DMABREQ | SPI1 RX DMA burst request |
| 0x2D | SPI1_RX_DMASREQ | SPI1 RX DMA single request |
| 0x2E | SPI1_TX_DMABREQ | SPI1 TX DMA burst request |
| 0x2F | SPI1_TX_DMASREQ | SPI1 TX DMA single request |
| 0x30 | UART0_RX_DMABREQ | UART0 RX DMA burst request |
| 0x31 | UART0_RX_DMASREQ | UART0 RX DMA single request |
| 0x32 | UART0_TX_DMABREQ | UART0 TX DMA burst request |
| 0x33 | UART0_TX_DMASREQ | UART0 TX DMA single request |
| 0x34 | UART1_RX_DMABREQ | UART1 RX DMA burst request |
| 0x35 | UART1_RX_DMASREQ | UART1 RX DMA single request |
| 0x36 | UART1_TX_DMABREQ | UART1 TX DMA burst request |
| 0x37 | UART1_TX_DMASREQ | UART1 TX DMA single request |
| 0x38 | AUX_TIMER2_EV0 | AUX Timer2 event 0 |
| 0x39 | AUX_TIMER2_EV1 | AUX Timer2 event 1 |
| 0x3A | AUX_TIMER2_EV2 | AUX Timer2 event 2 |
| 0x3B | AUX_TIMER2_EV3 | AUX Timer2 event 3 |
| 0x3C | AUX_TIMER2_PULSE | AUX Timer2 pulse |
| 0x3D | GPT0A_CMP | GPT0A compare event |
| 0x3E | GPT0B_CMP | GPT0B compare event |
| 0x3F | GPT1A_CMP | GPT1A compare event |
| 0x40 | GPT1B_CMP | GPT1B compare event |
| 0x41 | GPT2A_CMP | GPT2A compare event |
| 0x42 | GPT2B_CMP | GPT2B compare event |
| 0x43 | GPT3A_CMP | GPT3A compare event |
| 0x44 | GPT3B_CMP | GPT3B compare event |
| 0x45 to 0x48 | TIE_LOW | Not used tied to 0 |
| 0x4D | GPT0A_DMABREQ | GPT0A DMA trigger event |
| 0x4E | GPT0B_DMABREQ | GPT0B DMA trigger event |
| 0x4F | GPT1A_DMABREQ | GPT1A DMA trigger event |
| 0x50 | GPT1B_DMABREQ | GPT1B DMA trigger event |
| 0x51 | GPT2A_DMABREQ | GPT2A DMA trigger event |
| 0x52 | GPT2B_DMABREQ | GPT2B DMA trigger event |
| 0x53 | GPT3A_DMABREQ | GPT3A DMA trigger event |
| 0x54 | GPT3B_DMABREQ | GPT3B DMA trigger event |
| 0x55 to 0x5C | PORT_EVENT0 to PORT_EVENT7 | Port capture event from IOC, n=0..7 |
| 0x5D | CRYPTO_RESULT_AVAIL_IRQ | CRYPTO result available interupt event |
| 0x5E | CRYPTO_DMA_DONE_IRQ | CRYPTO DMA input done event |
| 0x63 | WDT_NMI | Watchdog non maskable interrupt event |
| 0x64 to 0x67 | SWEV0 to SWEV3 | Software event n, n=0..3 |
| 0x68 | TRNG_IRQ | TRNG Interrupt event |
| 0x69 | AUX_AON_WU_EV | AON wakeup event |
| 0x6A | AUX_COMPA | AUX Compare A event |
| 0x6B | AUX_COMPB | AUX Compare B event |
| 0x6C | AUX_TDC_DONE | AUX TDC measurement done event |
| 0x6D to 0x6E | AUX_TIMER0_EV to AUX_TIMER1_EV | AUX timer n event, n=0..1 |
| 0x6F | AUX_SMPH_AUTOTAKE_DONE | Autotake event from AUX semaphore |
| 0x70 | AUX_ADC_DONE | AUX ADC done |
| 0x71 | AUX_ADC_FIFO_ALMOST_FULL | AUX ADC FIFO watermark event |
| 0x72 | AUX_OBSMUX0 | Loopback of OBSMUX0 through AUX |
| 0x73 | AUX_ADC_IRQ | AUX ADC interrupt event |
| 0x74 | AUX_SW_DMABREQ | DMA sofware trigger from AUX |
| 0x75 | AUX_DMASREQ | DMA single request event from AUX |
| 0x76 | AUX_DMABREQ | DMA burst request event from AUX |
| 0x77 | AON_RTC_UPD | RTC periodic event controlled by AON_RTC:CTL |
| 0x78 | CPU_HALTED | CPU halted |
| 0x79 | ALWAYS_ACTIVE | Always asserted |
| 0x7A | SPI2_COMB | SPI2 combined interrupt |
| 0x7B | SPI3_COMB | SPI3 combined interrupt |
| 0x7C | UART2_COMB | UART2 combined interrupt |
| 0x7D | UART3_COMB | UART3 combined interrupt |
| 0x7E | I2C1_IRQ | Interrupt event from I2C1 |
| 0x7F | SPI2_RX_DMABREQ | SPI2 RX DMA burst request |
| 0x80 | SPI2_RX_DMASREQ | SPI2 RX DMA single request |
| 0x81 | SPI2_TX_DMABREQ | SPI2 TX DMA burst request |
| 0x82 | SPI2_TX_DMASREQ | SPI2 TX DMA single request |
| 0x83 | SPI3_RX_DMABREQ | SPI3 RX DMA burst request |
| 0x84 | SPI3_RX_DMASREQ | SPI3 RX DMA single request |
| 0x85 | SPI3_TX_DMABREQ | SPI3 TX DMA burst request |
| 0x86 | SPI3_TX_DMASREQ | SPI3 TX DMA single request |
| 0x87 | UART2_RX_DMABREQ | UART2 RX DMA burst request |
| 0x88 | UART2_RX_DMASREQ | UART2 RX DMA single request |
| 0x89 | UART2_TX_DMABREQ | UART2 TX DMA burst request |
| 0x8A | UART2_TX_DMASREQ | UART2 TX DMA single request |
| 0x8B | UART3_RX_DMABREQ | UART3 RX DMA burst request |
| 0x8C | UART3_RX_DMASREQ | UART3 RX DMA single request |
| 0x8D | UART3_TX_DMABREQ | UART3 TX DMA burst request |
| 0x8E | UART3_TX_DMASREQ | UART3 TX DMA single request |