SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
| Event No. | Name | Description |
|---|---|---|
| 0x0 | IOEV_MCU_WU | Edge detect IO event from the DIO |
| 0x1 | AUX_TIMER2_EV0 | Event 0 from AUX TImer2 |
| 0x2 | AUX_TIMER2_EV1 | Event 1 from AUX TImer2 |
| 0x3 | AUX_TIMER2_EV2 | Event 2 from AUX TImer2 |
| 0x4 | AUX_TIMER2_EV3 | Event 3 from AUX TImer2 |
| 0x5 | BATMON_BATT_UL | BATMON event: Battery level above upper limit |
| 0x6 | BATMON_BATT_LL | BATMON event: Battery level below lower limit |
| 0x7 | BATMON_TEMP_UL | BATMON event: Temperature level above upper limit |
| 0x8 | BATMON_TEMP_LL | BATMON event: Temperature level below lower limit |
| 0x9 | BATMON_COMBINED | Combined event from BATMON |
| 0x20 | PAD | Edge detect on any PAD |
| 0x23 to 0x25 | RTC_CH0 to RTC_CH2 | RTC channel n event, n=0..2 |
| 0x26 to 0x28 | RTC_CH0_DLY to RTC_CH2_DLY | RTC channel n - delayed event, n=0..2 |
| 0x29 | RTC_COMB_DLY | RTC combined delayed event |
| 0x2A | RTC_UPD | RTC Update Tick |
| 0x2B | JTAG | JTAG generated event |
| 0x2C to 0x2E | AUX_SWEV0 to AUX_SWEV2 | AUX Software triggered event #n, n=0..2 |
| 0x2F | AUX_COMPA | Comparator A triggered |
| 0x30 | AUX_COMPB | Comparator B triggered |
| 0x31 | AUX_ADC_DONE | ADC conversion completed |
| 0x32 | AUX_TDC_DONE | TDC completed or timed out |
| 0x33 to 0x34 | AUX_TIMER0_EV to AUX_TIMER1_EV | AUX Timer n Event, n=0..1 |
| 0x35 | BATMON_TEMP | BATMON temperature update event |
| 0x36 | BATMON_VOLT | BATMON voltage update event |
| 0x37 | AUX_COMPB_ASYNC | Comparator B triggered |
| 0x38 | AUX_COMPB_ASYNC_N | Comparator B not triggered |
| 0x3F | NONE | No event |