SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Idle mode is defined as any chip state where CPU_PD is powered off while any other module can be powered. In Idle mode, all modules are available and power consumption is highly application dependent.
The CC13x4x10 and CC26x4x10 device platform is put in Idle mode with the following requirements:
In Idle mode, the CC13x4x10 and CC26x4x10 device platform can wake up from any enabled wakeup source.