SPRACQ1 May 2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Pie channel mapping between F2837x and F2838x is different due to the peripheral module changes between these devices.
Table 6 summarizes the common and unique pie channels on these two devices.
| Color | Description |
|---|---|
| Pie channel common for both devices | |
| Pie channel applicable only for F2837x | |
| F2837x INT has been replaced with new INT on F2838x | |
| Pie channel applicable only for F2838x |
| INTx.1 | INTx.2 | INTx.3 | INTx.4 | INTx.5 | INTx.6 | INTx.7 | INTx.8 | INTx.9 | INTx.10 | INTx.11 | INTx.12 | INTx.13 | INTx.14 | INTx.15 | INTx.16 | |
| INT1.y | ADCA1 | ADCB1 | ADCC1 | XINT1 | XINT2 | ADCD1 | TIMER0 | WAKE/
WDINT |
I2CA | SYS_
ERR |
ECAT
SYNC0 (CPU1 only) |
ECAT
INTn (CPU1 only) |
CIPC0 | CIPC1 | CIPC2 | CIPC3 |
| INT2.y | EPWM1_
TZ |
EPWM2_
TZ |
EPWM3_
TZ |
EPWM4_
TZ |
EPWM5_
TZ |
EPWM6_
TZ |
EPWM7_
TZ |
EPWM8_
TZ |
EPWM9_
TZ |
EPWM10_
TZ |
EPWM11_
TZ |
EPWM12_
TZ |
EPWM13_
TZ |
EPWM14_
TZ |
EPWM15_
TZ |
EPWM16_
TZ |
| INT3.y | EPWM1 | EPWM2 | EPWM3 | EPWM4 | EPWM5 | EPWM6 | EPWM7 | EPWM8 | EPWM9 | EPWM10 | EPWM11 | EPWM12 | EPWM13 | EPWM14 | EPWM15 | EPWM16 |
| INT4.y | ECAP1 | ECAP2 | ECAP3 | ECAP4 | ECAP5 | ECAP6 | ECAP7 | - (1) | FSITXA_
INT1 |
FSITXA_
INT2 |
FSITXB_
INT1 |
FSITXB_
INT2 |
FSIRXA_
INT1 |
FSIRXA_
INT2 |
FSIRXB_
INT1 |
FSIRXB_
INT2 |
| INT5.y | EQEP1 | EQEP2 | EQEP3 | - | CLB1 | CLB2 | CLB3 | CLB4 | SDFM1 | SDFM2 | ECAT
RSTINTn (CPU1 only) |
ECAT
SYNC1 (CPU1 only) |
SDFM1
DR1 |
SDFM1
DR2 |
SDFM1
DR3 |
SDFM1
DR4 |
| INT6.y | SPIA_RX | SPIA_TX | SPIB_RX | SPIB_TX | MCBSPA_
RX |
MCBSPA_
TX |
MCBSPB_
RX |
MCBSPB_
TX |
SPIC_RX | SPIC_TX | SPID_RX | SPID_TX | SDFM2
DR1 |
SDFM2
DR2 |
SDFM2
DR3 |
SDFM2
DR4 |
| INT7.y | DMA_CH1 | DMA_CH2 | DMA_CH3 | DMA_CH4 | DMA_CH5 | DMA_CH6 | - | - | FSIRXC_
INT1 |
FSIRXC_
INT2 |
FSIRXD_
INT1 |
FSIRXD_
INT2 |
FSIRXE_
INT1 |
FSIRXE_
INT2 |
FSIRXF_
INT1 |
FSIRXF_
INT2 |
| INT8.y | I2CA | I2CA_
FIFO |
I2CB | I2CB_
FIFO |
SCIC_RX | SCIC_TX | SCID_RX | SCID_TX | FSIRXG_
INT1 |
FSIRXG_
INT2 |
FSIRXH_
INT1 |
FSIRXH_
INT2 |
CLB5 | CLB6 | CLB7 | CLB8 |
| INT9.y | SCIA_RX | SCIA_TX | SCIB_RX | SCIB_TX | CANA_0 | CANA_1 | CANB_0 | CANB_1 | MCANSS_
INT0 (CPU1 only) |
MCANSS_
INT1 (CPU1 only) |
MCANSS_
ECC_ CORR_ PUL_INT (CPU1 only) |
MCANSS_
WAKE_ AND_TS_ PLS_INT (CPU1 only) |
PMBUSA | CM_
STATUS (CPU1 only) |
USBA
(CPU1 only) |
- |
| INT10.y | ADCA_
EVT |
ADCA2 | ADCA3 | ADCA4 | ADCB_
EVT |
ADCB2 | ADCB3 | ADCB4 | ADCC_EVT | ADCC2 | ADCC3 | ADCC4 | ADCD_EVT | ADCD2 | ADCD3 | ADCD4 |
| INT11.y | CLA1_1 | CLA1_2 | CLA1_3 | CLA1_4 | CLA1_5 | CLA1_6 | CLA1_7 | CLA1_8 | CMTOCPUx
IPCINTR0 |
CMTOCPUx
IPCINTR1 |
CMTOCPUx
IPCINTR2 |
CMTOCPUx
IPCINTR3 |
CMTOCPUx
IPCINTR4 |
CMTOCPUx
IPCINTR5 |
CMTOCPUx
IPCINTR6 |
CMTOCPUx
IPCINTR7 |
| INT12.y | XINT3 | XINT4 | XINT5 | MPOST | FMC.
DONE |
VCU | FPU
OVER FLOW |
FPU
UNDER FLOW |
EMIF_
ERROR |
ECAP6
INT2 |
ECAP7
INT2 |
RAM_ACCE
SS_VIOLAT ION |
CPUxCRC_
INT |
CLA1CRC_
INT |
CLA
OVER FLOW |
CLA
UNDER FLOW |