SPRACQ1 May 2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The F2838x device controlCARD has some changes due to additional modules like EtherCAT and EtherNET.
Table 2 provides details on some key differences between F2837x and the F2838x controlCARD.
| Feature | Short Description | F2838x | F2837x |
|---|---|---|---|
| Input Clock | Input clock via XTAL | Rev-A - 20MHz default
Rev-B - 25MHz default |
20MHz |
| HD connector | 60 pin high density connector support EMIF | No. Removed to enable ECAT and ENET support | Yes |
| EtherCAT | - | Yes | NA |
| Ethernet | - | Yes | NA |
| EMIF support through HSEC | Edge connector’s EMIF support | Yes (only 8 bit Data and no WAIT) | Yes |
| USB | - | Yes | Yes, selection jumper required |
| VDD and VDDIO | Monitoring locations for VDDIO and VDD | Test point and brought to HSEC for external monitoring | Test Points |
| ERRORSTS Pin | Monitoring locations for ERRORSTS Pin | Test point and brought to HSEC for external monitoring | Test Point |
| FSI header | Yes
Rev-A - 1 data line support Rev-B - 2 data line support |
NA |