SPRACQ1 May 2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The communication module changes between F2837x and F2838x only affect the number of peripherals or accessability from the CM subsystem, which was specifically added on F2838x for communication. Module functionality is maintained for both devices. Table 1 shows the number of instance of each communication module on F2838x and F2837x that should be considered when migrating applications between F2837x and F2838x.