SPRACQ1 May   2020 TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377S , TMS320F28379D , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S

 

  1.   Migration Between TMS320F2837x and TMS320F2838x
    1.     Trademarks
    2. 1 Feature Differences Between F2837x and F2838x
      1. 1.1 F2837x and F2838x Feature Comparison
    3. 2 PCB Hardware Changes
      1. 2.1 VDD Pin
      2. 2.2 VREGENZ Pin
      3. 2.3 Analog Pin Assignment
      4. 2.4 GPIO Pin Assignment
      5. 2.5 controlCARD
    4. 3 Feature Differences for System Consideration
      1. 3.1 New Features in F2838x Device
        1. 3.1.1  Fast Integer Division (FINTDIV)
        2. 3.1.2  VCRC Unit
        3. 3.1.3  EtherCAT Slave Controller (ESC)
        4. 3.1.4  Background CRC (BGCRC)
        5. 3.1.5  Diagnostic Features (PBIST/HWBIST)
        6. 3.1.6  Power Management Bus Module (PMBus)
        7. 3.1.7  Fast Serial Interface (FSI)
        8. 3.1.8  Embedded Real-time Analysis and Diagnostic (ERAD)
        9. 3.1.9  Dual-Clock Comparator (DCC)
        10. 3.1.10 Connectivity Manager (CM)
      2. 3.2 Features Differences/Enhancements in F2838x
        1. 3.2.1 System
          1. 3.2.1.1 Reset
          2. 3.2.1.2 Clocking
            1. 3.2.1.2.1 PLL
            2. 3.2.1.2.2 X1CNT
            3. 3.2.1.2.3 XCLKOUT
          3. 3.2.1.3 Pie Channel Mapping and Interrupt
            1. 3.2.1.3.1 SYS_ERR Interrupt
          4. 3.2.1.4 ERRORSTS Pin
        2. 3.2.2 Watchdog and NMI Watchdog
        3. 3.2.3 Memory
          1. 3.2.3.1 Internal SRAM/ROM
          2. 3.2.3.2 Flash
        4. 3.2.4 Dual Code Security Module (DCSM)
        5. 3.2.5 ROM Code and Peripheral Booting
        6. 3.2.6 External Memory Interface (EMIF)
        7. 3.2.7 Communication Modules
        8. 3.2.8 Control Modules
          1. 3.2.8.1 Enhanced Pulse Width Modulator (ePWM) and ePWM Sync Scheme
          2. 3.2.8.2 Enhanced Capture (eCAP)
          3. 3.2.8.3 Enhanced Quadrature Encoder Pulse (eQEP)
          4. 3.2.8.4 Sigma Delta Filter Module (SDFM)
        9. 3.2.9 Analog Modules
      3. 3.3 Other Device Changes
        1. 3.3.1 Bus Architecture
          1. 3.3.1.1 CLA and DMA Access
        2. 3.3.2 Control Law Accelerator (CLA)
        3. 3.3.3 Direct Memory Access (DMA)
      4. 3.4 Power Management
        1. 3.4.1 LDO/VREG
        2. 3.4.2 POR/BOR
      5. 3.5 Power Consumption
      6. 3.6 GPIO
        1. 3.6.1 GPIO Multiplexing Diagram
    5. 4 Application Code Migration From F2837x to F2838x
      1. 4.1 C2000Ware Driverlib Files
      2. 4.2 C2000Ware Header Files
      3. 4.3 Linker command Files
      4. 4.4 Minimum Compiler Version Requirement
      5. 4.5 EABI Support
        1. 4.5.1 Flash API
        2. 4.5.2 NoINIT Struct Fix (linker command)
        3. 4.5.3 Pre-Compiled Libraries
    6. 5 References

Dual-Clock Comparator (DCC)

The Dual-Clock Comparator (DCC) is a new module for the F2838x devices that is used for evaluating and monitoring the clock input based on a second clock, which can be a more accurate and reliable version. This instrumentation is used to detect faults in clock source or clock structures, thereby enhancing the system's safety metrics.

The main features of each of the DCC modules are:

  • Allows the application to ensure that a fixed ratio is maintained between frequencies of two clock signals
  • Supports the definition of a programmable tolerance window in terms of the number of reference clock cycles
  • Supports continuous monitoring without requiring application intervention
  • Supports a single-sequence mode for spot measurements
  • Allows the selection of a clock source for each of the counters, resulting in several specific use cases

For more details on the DCC, see the TMS320F2838x Microcontrollers Technical Reference Manual.