SPRACK9 February   2019 AM1705 , AM1707 , AM1806 , AM1808 , OMAP-L132 , OMAP-L137 , OMAP-L138 , TMS320C6742 , TMS320C6745 , TMS320C6746 , TMS320C6747 , TMS320C6748

 

  1.   OMAP-L13x/C674x/AM1x schematic review guidelines
    1.     Trademarks
    2. 1 Introduction
    3. 2 Recommendations Specific to OMAP-L1x/TMS320C674x/AM1x
      1. 2.1 EVM vs Data Sheet
      2. 2.2 Before You Begin
        1. 2.2.1 Documentation
        2. 2.2.2 Pinout
      3. 2.3 Critical Connections
        1. 2.3.1 Decoupling capacitors
        2. 2.3.2 Power
        3. 2.3.3 Ground
        4. 2.3.4 Clocking
        5. 2.3.5 Reset
        6. 2.3.6 Boot
        7. 2.3.7 Pin multiplexing
        8. 2.3.8 Debug
      4. 2.4 Peripherals
        1. 2.4.1 UART
        2. 2.4.2 EMAC
        3. 2.4.3 MMC/SD
        4. 2.4.4 EMIF
          1. 2.4.4.1 NAND
          2. 2.4.4.2 NOR
          3. 2.4.4.3 DDR2/mDDR
        5. 2.4.5 SPI
        6. 2.4.6 I2C
        7. 2.4.7 McASP
          1. 2.4.7.1 Audio
        8. 2.4.8 USB
          1. 2.4.8.1 USB0 (USB 2.0 OTG)
          2. 2.4.8.2 USB1 (USB 1.1 OHCI)
          3. 2.4.8.3 Unused USB pins
          4. 2.4.8.4 USB Board Design Guidelines
            1. 2.4.8.4.1 Cautionary note - USB PHY off while host is still powered on
        9. 2.4.9 Other
          1. 2.4.9.1 Signal Visibility
          2. 2.4.9.2 Voltage Level Changes
          3. 2.4.9.3 Signal Terminations
          4. 2.4.9.4 Ground Symbols
          5. 2.4.9.5 Power Symbols
    4. 3 BGA PCB Design
    5. 4 Power Management Solutions
    6. 5 References
  2.   A XDS Connector Design Checklist
    1.     A.1 XDS Connector Design
  3.   B Connecting NOR Flash to OMAP-L138
    1.     B.1 Connecting Memory Devices <32 MB
    2.     B.2 Connecting Memory Devices >32 MB

USB0 (USB 2.0 OTG)

Table 1. USB0 Guidelines

Pin Question Operating Mode
HS Host FS Host LS Host HS Device FS Device LS Device OTG A Device OTG B Device
USB0_DM Series or pull resistor needed? No No No No No No No No
USB0_DP Series or pull resistor required? No No No No No No No No
USB0_VDDA33 Connect to... 3.3 V 3.3 V 3.3 V 3.3 V 3.3 V 3.3 V 3.3 V 3.3 V
USB0_ID Connect to... Ground Ground Ground Floating Floating Floating Direct to cable Direct to cable
USB0_VBUS Connect to... Power supply & connector Power supply & connector Power supply & connector Connector Connector Connector Power supply & connector Connector
USB0_REFCLKIN Recommended frequencies... 12,24,48,19.2,38.4,13,26,20,40 MHz
USB0_VDDA18 Connect to... 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V 1.8 V
USB0_VDDA12 Bypass cap value 0.22 µF
USB0_CVDD Connect to... 1.2 V (1.32 V max)