SPNA239 September   2019 RM46L440 , RM46L450 , RM46L830 , RM46L840 , RM46L850 , RM46L852 , RM48L530 , RM48L540 , RM48L730 , RM48L740 , RM48L940 , RM48L950 , RM48L952 , RM57L843 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0332 , TMS570LS0432 , TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS1114 , TMS570LS1115 , TMS570LS1224 , TMS570LS1225 , TMS570LS1227 , TMS570LS20206 , TMS570LS20206-EP , TMS570LS20216 , TMS570LS20216-EP , TMS570LS2124 , TMS570LS2125 , TMS570LS2134 , TMS570LS2135 , TMS570LS3134 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137-EP

 

  1.   HALCoGen Ethernet Driver With lwIP Integration Demo and Active Web Server Demo
    1.     Trademarks
    2. 1 Introduction
    3. 2 Supported Features
    4. 3 Get the Software
    5. 4 Configuring EMAC and MDIO Using HALCoGen GUI for the lwIP Demo
      1. 4.1 RM46x, RM48x and TMS570LSx HDK
      2. 4.2 TMS570LC43x and RM57x HDK
      3. 4.3 RM57x Launchpad (LAUNCHXL2 RM57x)
      4. 4.4 TMS570LC43 Launchpad (LAUNCHXL2 570LC43x)
    6. 5 Additional Changes for Active Web Server Demo
      1. 5.1 HALCoGen Configuration Changes
      2. 5.2 lwIP Port Changes
      3. 5.3 CCS Project Structure
      4. 5.4 Changing the Web Pages Rendered by Web Server
    7. 6 Programming Sequence Using HALCoGen Generated Drivers
    8. 7 Design of lwIP Integration
      1. 7.1 Hardware Abstraction Layer
      2. 7.2 lwIP Interface Layer
      3. 7.3 Hercules Development Network Interface Layer
        1. 7.3.1 Network Device Initialization
        2. 7.3.2 Packet Data Transmission
        3. 7.3.3 Packet Data Reception
      4. 7.4 lwIP Application Layer
      5. 7.5 System Application Layer
    9. 8 Release Folder Structure
    10. 9 Run the Test
      1. 9.1 Hardware Setup
      2. 9.2 Building and Executing the lwIP Demo
      3. 9.3 Building and Executing the Active Web Server Demo
        1. 9.3.1 I/O Control Demo 1
        2. 9.3.2 I/O Control Demo 2

Building and Executing the lwIP Demo

  1. Import the project into CCS from <install_folder>/<device>/Build_xx folder, based on the board.
  2. Build the project. Default target configuration is supplied with this software.
  3. Download and execute the binary (disconnect the device from debugger and reset). Figure 5 shows a screen capture of the console output.
  4. spna239-demo-uart-console-output.pngFigure 5. Demo UART Console Output
  5. The web server is accessible at the IP address displayed in the console.
  6. spna239-webserver-from-1-w-IP-demo.pngFigure 6. Web Server From lwIP Demo