SPNA233B May   2016  – February 2020 RM41L232 , RM41L232 , RM42L432 , RM42L432 , RM44L520 , RM44L520 , RM44L920 , RM44L920 , RM46L430 , RM46L430 , RM46L440 , RM46L440 , RM46L450 , RM46L450 , RM46L830 , RM46L830 , RM46L840 , RM46L840 , RM46L850 , RM46L850 , RM46L852 , RM46L852 , RM48L530 , RM48L530 , RM48L540 , RM48L540 , RM48L730 , RM48L730 , RM48L740 , RM48L740 , RM48L940 , RM48L940 , RM48L950 , RM48L950 , RM48L952 , RM48L952 , RM57L843 , RM57L843 , TMS570LC4357 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0232 , TMS570LS0332 , TMS570LS0332 , TMS570LS0432 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0714-S , TMS570LS0914 , TMS570LS0914 , TMS570LS1114 , TMS570LS1114 , TMS570LS1115 , TMS570LS1115 , TMS570LS1224 , TMS570LS1224 , TMS570LS1225 , TMS570LS1225 , TMS570LS1227 , TMS570LS1227 , TMS570LS2124 , TMS570LS2124 , TMS570LS2125 , TMS570LS2125 , TMS570LS2134 , TMS570LS2134 , TMS570LS2135 , TMS570LS2135 , TMS570LS2135-S , TMS570LS2135-S , TMS570LS3134 , TMS570LS3134 , TMS570LS3135 , TMS570LS3135 , TMS570LS3137 , TMS570LS3137

 

  1.   Hercules PLL Advisory SSWF021#45 Workaround
    1.     Trademarks
    2. 1 Background
    3. 2 Implementation
      1. 2.1 Which Function to Use
        1. 2.1.1 _errata_SSWF021_45_pll1()
        2. 2.1.2 _errata_SSWF021_45_pll2()
        3. 2.1.3 _errata_SSWF021_45_both_plls()
      2. 2.2 Where to Place the Function Call
      3. 2.3 Parameters and Return Value
        1. 2.3.1 Input Parameter
        2. 2.3.2 Return Value
      4. 2.4 Execution Time
    4. 3 Detailed Description
  2.   Revision History

Input Parameter

There is only one input parameter, an unsigned integer "count". This parameter determines the maximum number of PLL lock attempts to try before exiting with an error. If a count of zero is given, the routine continues to attempt a proper PLL lock until successful. The value chosen for count determines the maximum execution time of the workaround function.