SLVUCD4 November 2022 DRA821U , DRA821U-Q1 , TPS6594-Q1
These settings detail the default interface, interface configurations, and device addresses. These settings cannot be changed after device startup.
| Register Name | Field Name | TPS65941515-Q1 | |
|---|---|---|---|
| Value | Description | ||
| SERIAL_IF_CONFIG | I2C_SPI_SEL | 0x0 | I2C |
| I2C1_SPI_CRC_EN | 0x0 | CRC disabled | |
| I2C2_CRC_EN | 0x0 | CRC disabled | |
| I2C1_ID_REG | I2C1_ID | 0x48 | 0x48 |
| I2C2_ID_REG | I2C2_ID | 0x12 | 0x12 |