SLVUCD4 November 2022 DRA821U , DRA821U-Q1 , TPS6594-Q1
These settings detail the default configurations of additional settings, such as spread spectrum, PFSM delays, and LDO timeout. All these settings can be changed though I2C after startup.
| Register Name | Field Name | TPS65941515-Q1 | |
|---|---|---|---|
| Value | Description | ||
| PLL_CTRL | EXT_CLK_FREQ | 0x0 | 1.1 MHz |
| CONFIG_1 | TWARN_LEVEL | 0x0 | 130C |
| I2C1_HS | 0x0 | Standard, fast or fast+ by default, can be set to Hs-mode by Hs-mode controller code. | |
| I2C2_HS | 0x0 | Standard, fast or fast+ by default, can be set to Hs-mode by Hs-mode controller code. | |
| EN_ILIM_FSM_CTRL | 0x0 | Buck/LDO regulator ILIM interrupts do not affect FSM triggers. | |
| NSLEEP1_MASK | 0x0 | NSLEEP1(B) affects FSM state transitions. | |
| NSLEEP2_MASK | 0x0 | NSLEEP2(B) affects FSM state transitions. | |
| CONFIG_2 | BB_CHARGER_EN | 0x0 | Disabled |
| BB_VEOC | 0x0 | 2.5V | |
| BB_ICHR | 0x0 | 100uA | |
| RECOV_CNT_REG_2 | RECOV_CNT_THR | 0xf | 0xf |
| BUCK_RESET_REG | BUCK1_RESET | 0x0 | 0x0 |
| BUCK2_RESET | 0x0 | 0x0 | |
| BUCK3_RESET | 0x0 | 0x0 | |
| BUCK4_RESET | 0x0 | 0x0 | |
| BUCK5_RESET | 0x0 | 0x0 | |
| SPREAD_SPECTRUM_1 | SS_EN | 0x0 | Spread spectrum disabled |
| SS_DEPTH | 0x0 | No modulation | |
| FSM_STEP_SIZE | PFSM_DELAY_STEP | 0xb | 0xb |
| LDO_RV_TIMEOUT_ REG_1 | LDO1_RV_TIMEOUT | 0xf | 16ms |
| LDO2_RV_TIMEOUT | 0xf | 16ms | |
| LDO_RV_TIMEOUT_ REG_2 | LDO3_RV_TIMEOUT | 0xf | 16ms |
| LDO4_RV_TIMEOUT | 0xf | 16ms | |
| USER_SPARE_REGS | USER_SPARE_1 | 0x0 | 0x0 |
| USER_SPARE_2 | 0x0 | 0x0 | |
| USER_SPARE_3 | 0x0 | 0x0 | |
| USER_SPARE_4 | 0x0 | 0x0 | |
| ESM_MCU_MODE_ CFG | ESM_MCU_EN | 0x0 | ESM_MCU disabled. |
| ESM_SOC_MODE_ CFG | ESM_SOC_EN | 0x0 | ESM_SoC disabled. |
| RTC_CTRL_2 | XTAL_EN | 0x1 | Crystal oscillator is enabled |
| LP_STANDBY_SEL | 0x1 | Low Power Standby state is used as STANDBY state (LDOINT is disabled) | |
| FAST_BIST | 0x0 | Logic and analog BIST is run at BOOT BIST | |
| STARTUP_DEST | 0x3 | ACTIVE | |
| XTAL_SEL | 0x1 | 9 pF | |
| PFSM_DELAY_REG_1 | PFSM_DELAY1 | 0x58 | 0x58 |
| PFSM_DELAY_REG_2 | PFSM_DELAY2 | 0x9d | 0x9d |
| PFSM_DELAY_REG_3 | PFSM_DELAY3 | 0x0 | 0x0 |
| PFSM_DELAY_REG_4 | PFSM_DELAY4 | 0x0 | 0x0 |
GENERAL_REG_0 | EN_OVP | 0x1 | OVP Enabled |
VSYS_DEAD_LOCK_EN | 0x1 | Turn off VCCA with external FET in case of VCCA OVP | |
PFSM_ERR_RESET_DIS | 0x0 | PFSM_ERR causes reset to logic | |
DIS_UVLO_OVP_RESET | 0x0 | UVLO/OVP cause reset to logic | |
FAST_BOOT_BIST | 0x0 | LBIST is run during boot BIST | |
VMON_ABIST_EN | 0x1 | VMON ABIST enabled | |
ABIST_ERROR_MASK | 0x0 | ABIST errors not masked | |
GENERAL_REG_1 | REG_CRC_EN | 0x1 | Register CRC enabled |
FAST_VCCA_OVP | 0x0 | Slow; 4us deglitch filter enabled | |