SLVUCD4 November   2022 DRA821U , DRA821U-Q1 , TPS6594-Q1

 

  1.   PDN-2A User's Guide for Powering DRA821 with TPS65941515-Q1 PMIC
  2.   Trademarks
  3. 1Introduction
  4. 2Device Versions
  5. 3Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  6. 4Supporting Functional Safety Systems
    1. 4.1 Achieving ASIL-B System Requirements
    2. 4.2 Achieving up to ASIL-D System Requirements
  7. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  8. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 TO_ACTIVE
      5. 6.3.5 TO_RETENTION
  9. 7Application Examples
    1. 7.1 Moving Between States: ACTIVE and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 GPIO8 and Watchdog
  10. 8References

Entering and Existing LP_STANDBY

Entering the LP_STANDBY hardware state is the same as entering STANDBY. Exiting LP_STANDBY is different and requires different initializations before entering LP_STANDBY. Also, when the PMIC returns from LP_STANDBY the PFSM triggers are gated by the ENABLE_INT while in STANDBY the triggers were gated by the GPIO interrupt.


Write 0x48:0xC3:0x08:0xF7  // LP_STANDBY_SEL=1
Write 0x48:0x7D:0xC0:0x3F  // Mask NSLEEP bits
Write 0x48:0x34:0xC0;0x3F  // Set GPIO4 to WKUP1 (goes to ACTIVE state)
Write 0x48:0xC3:0x60;0x9F  // Set the STARTUP_DEST=ACTIVE 
Write 0x48:0x64:0x08:0xF7  // clear interrupt of GPIO4
Write 0x48:0x4F:0x00:0xF7  // unmask interrupt for GPIO4 falling edge
Write 0x48:0x85:0x01:0xFE  // set I2C_0 trigger, trigger TO_STANDBY sequence
After the GPIO4 has gone low and the PMIC has returned to the ACTIVE state
Write 0x48:0x7D:0x00:0x3F  // unmask NSLEEP bits
Write 0x48:0x86:0x03:0xFC  // Set NSLEEPx bits for ACTIVE state
Write 0x48:0x64:0x08:0xF7  // clear interrupt of GPIO4
Write 0x48:0x65:0x02:0xFD  // clear ENABLE_INT