SLVUCD4 November 2022 DRA821U , DRA821U-Q1 , TPS6594-Q1
For ASIL-C or ASIL-D systems, the following features in addition to the ones described in Section 4.1 can be used:
GPIO_3 is configured as the SoC error signal monitor. Similar to the MCU error signal monitor, this feature is enabled through I2C using the ESM_SOC_EN register bit. For the TPS65941515, an SoC reset is not supported but an interrupt fires and the nINT pin driven low.
| ASIL-B | ASIL-D | |||||
|---|---|---|---|---|---|---|
| External SW Wdog | INTn | Safety MCU Processing ESM Safety MCU Reset | Safety Status Signal | System Input Voltage Monitoring | SoC Main Processing ESM | IO Read-Back Feature |
| Q&A Watchdog and I2C2 | nINT Pin | nERR_MCU connected to SOC:MCU_SAFETY_ERRz nRSTOUT connected to MCU_PORz_1V8 | ENDRV | VSYS_SENSE -OV with Safety FET OVPGDRV VCCA OV & UV and | nERR_SoC connected to SOC: SOC_SAFETY_ERRz | PMICA: nINT, nRSTOUT, EN_DRV |
| ASIL-B | ASIL-D Adds | |||||
|---|---|---|---|---|---|---|
| Device | Power Resource | PDN Power Rail | Safe State Power Group1 | Supply Voltage Monitoring | Supply Current Monitoring | Residual Voltage Monitoring |
| TPS65941515-Q1 | BUCK1-2 | VDD_CPU_AVS | MCU | OV & UV | YES | YES |
| BUCK3-4 | VDD_CORE_0V8 | MCU | OV & UV | YES | YES | |
| BUCK5 | VDD_DDR_1V1 | MCU | OV & UV | YES2 | YES | |
| LDO1 | VDD_IO_1V8 | MCU | OV & UV | YES | YES | |
| LDO2 | VDD_RAM_0V85 | MCU | OV & UV | YES | YES | |
| LDO3 | VDA_DPLL_0v8 | MCU | OV & UV | YES | YES | |
| LDO4 | VDA_LN_1V8 | MCU | OV & UV | YES | YES | |
| TPS22965W-Q1 | Ld Sw A | VDD_IO_3V3 | None | NO | NO3 | |
| TPS22965W-Q1 | Ld Sw B | VDD_GPIORET_3V3 | None | NO | NO4 | |
TLV73318P-Q1 | LDO-A | VDD1_LPDDR4_1V8 | None | NO 2 | NO2 | |
TPS74501P-Q1 | LDO-B | VDD_WK_0V8 | None | NO | NO | |
| TLV73318P-Q1 | LDO-C | VPP_EFUSE_1V8 | None | NO5 | NO5 | |