SLVUCD4 November 2022 DRA821U , DRA821U-Q1 , TPS6594-Q1
These settings detail the default configurations of the GPIO rails. All these settings can be changed though I2C after startup. Note that the contents of the GPIOx_SEL field determine which other fields in the GPIOx_CONF and GPIO_OUT_x registers are applicable. To understand which NVM fields apply to each GPIOx_SEL option, see the Digital Signal Descriptions section in TPS6594-Q1 data sheet.
| Register Name | Field Name | TPS65941515-Q1 | |
|---|---|---|---|
| Value | Description | ||
| GPIO1_CONF | GPIO1_OD | 0x0 | Push-pull output |
| GPIO1_DIR | 0x0 | Input | |
| GPIO1_SEL | 0x1 | SCL_I2C2/CS_SPI | |
| GPIO1_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO1_PU_PD_EN | 0x0 | Disabled; Pull-up/pull-down resistor. | |
| GPIO1_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| GPIO2_CONF | GPIO2_OD | 0x0 | Push-pull output |
| GPIO2_DIR | 0x0 | Input | |
| GPIO2_SEL | 0x2 | SDA_I2C2/SDO_SPI | |
| GPIO2_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO2_PU_PD_EN | 0x0 | Disabled; Pull-up/pull-down resistor. | |
| GPIO2_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| GPIO3_CONF | GPIO3_OD | 0x0 | Push-pull output |
| GPIO3_DIR | 0x0 | Input | |
| GPIO3_SEL | 0x2 | NERR_SOC | |
| GPIO3_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO3_PU_PD_EN | 0x1 | Enabled; Pull-up/pull-down resistor. | |
| GPIO3_DEGLITCH_EN | 0x1 | 8 us deglitch time. | |
| GPIO4_CONF | GPIO4_OD | 0x0 | Push-pull output |
| GPIO4_DIR | 0x0 | Input | |
| GPIO4_SEL | 0x6 | LP_WKUP1 | |
| GPIO4_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO4_PU_PD_EN | 0x1 | Enabled; Pull-up/pull-down resistor. | |
| GPIO4_DEGLITCH_EN | 0x1 | 8 us deglitch time. | |
| GPIO5_CONF | GPIO5_OD | 0x0 | Push-pull output |
| GPIO5_DIR | 0x1 | Output | |
| GPIO5_SEL | 0x0 | GPIO5 | |
| GPIO5_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO5_PU_PD_EN | 0x0 | Disabled; Pull-up/pull-down resistor. | |
| GPIO5_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| GPIO6_CONF | GPIO6_OD | 0x1 | Open-drain output |
| GPIO6_DIR | 0x1 | Output | |
| GPIO6_SEL | 0x0 | GPIO6 | |
| GPIO6_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO6_PU_PD_EN | 0x0 | Disabled; Pull-up/pull-down resistor. | |
| GPIO6_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| GPIO7_CONF | GPIO7_OD | 0x0 | Push-pull output |
| GPIO7_DIR | 0x0 | Input | |
| GPIO7_SEL | 0x1 | NERR_MCU | |
| GPIO7_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO7_PU_PD_EN | 0x1 | Enabled; Pull-up/pull-down resistor. | |
| GPIO7_DEGLITCH_EN | 0x1 | 8 us deglitch time. | |
| GPIO8_CONF | GPIO8_OD | 0x0 | Push-pull output |
| GPIO8_DIR | 0x0 | Input | |
| GPIO8_SEL | 0x3 | DISABLE_WDOG | |
| GPIO8_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO8_PU_PD_EN | 0x1 | Enabled; Pull-up/pull-down resistor. | |
| GPIO8_DEGLITCH_EN | 0x1 | 8 us deglitch time. | |
| GPIO9_CONF | GPIO9_OD | 0x0 | Push-pull output |
| GPIO9_DIR | 0x1 | Output | |
| GPIO9_SEL | 0x0 | GPIO9 | |
| GPIO9_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO9_PU_PD_EN | 0x0 | Disabled; Pull-up/pull-down resistor. | |
| GPIO9_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| GPIO10_CONF | GPIO10_OD | 0x0 | Push-pull output |
| GPIO10_DIR | 0x0 | Input | |
| GPIO10_SEL | 0x0 | GPIO10 | |
| GPIO10_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO10_PU_PD_EN | 0x1 | Enabled; Pull-up/pull-down resistor. | |
| GPIO10_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| GPIO11_CONF | GPIO11_OD | 0x0 | Push-pull output |
| GPIO11_DIR | 0x1 | Output | |
| GPIO11_SEL | 0x0 | GPIO11 | |
| GPIO11_PU_SEL | 0x0 | Pull-down resistor selected | |
| GPIO11_PU_PD_EN | 0x0 | Disabled; Pull-up/pull-down resistor. | |
| GPIO11_DEGLITCH_EN | 0x0 | No deglitch, only synchronization. | |
| NPWRON_CONF | NPWRON_SEL | 0x0 | ENABLE |
| ENABLE_PU_SEL | 0x0 | Pull-down resistor selected | |
| ENABLE_PU_PD_EN | 0x1 | Enabled; Pull-up/pull-down resistor. | |
| ENABLE_DEGLITCH_EN | 0x1 | 8 us deglitch time when ENABLE, 50 ms deglitch time when NPWRON. | |
| ENABLE_POL | 0x0 | Active high | |
| NRSTOUT_OD | 0x0 | Push-pull output | |
| GPIO_OUT_1 | GPIO1_OUT | 0x0 | Low |
| GPIO2_OUT | 0x0 | Low | |
| GPIO3_OUT | 0x0 | Low | |
| GPIO4_OUT | 0x0 | Low | |
| GPIO5_OUT | 0x0 | Low | |
| GPIO6_OUT | 0x0 | Low | |
| GPIO7_OUT | 0x0 | Low | |
| GPIO8_OUT | 0x0 | Low | |
| GPIO_OUT_2 | GPIO9_OUT | 0x0 | Low |
| GPIO10_OUT | 0x0 | Low | |
| GPIO11_OUT | 0x0 | Low | |